(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milwaukee Cordless Table Saw (Not Include Battery And Charger)

Milwaukee Cordless Table Saw (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V

Specifications of M18FTS210-0

  • Applicable Chip Saw: Hole Diameter(mm)
    25.4
  • Voltage(V)
    18
  • Maximum Number of Load-Free Rotations(rpm)
    6300
  • Cutting depth(mm)
    63.5
  • Type
    Cordless
  • Accessory
    Main unit only
Part Number
M18FTS210-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 25,099.00

CORDLESS TABLE SAW 1 Piece(s) 4 Day(s)

Basic Specifications

  • Applicable Chip Saw: Hole Diameter(mm)
    25.4
  • Voltage(V)
    18
  • Maximum Number of Load-Free Rotations(rpm)
    6300
  • Cutting depth(mm)
    63.5
  • Type
    Cordless
  • Accessory
    Main unit only

Product Description

CORDLESS TABLE SAW

Integrated carry handle allows easy transportation on and off the jobsite,On board storage for all table saw attachments and vacuum adaptor supplied fits directly to all MILWAUKEE dust extractors

Specifications of M18FTS210-0

  • Applicable Chip Saw: Hole Diameter(mm)
    25.4
  • Voltage(V)
    18
  • Maximum Number of Load-Free Rotations(rpm)
    6300
  • Cutting depth(mm)
    63.5
  • Type
    Cordless
  • Accessory
    Main unit only
Part Number
M18FTS210-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 25,099.00

CORDLESS TABLE SAW 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS TABLE SAW

  • Delivers the power to rip cut at the same feed rate of an equivalent AC saw, with the ability to cut 190 m of 19 mm OSB board on one 12.0 Ah battery charge
  • Next generation POWERSTATE brushless motor, REDLINK PLUS electronics and REDLITHIUM-ION HIGH OUTPUT 12.0 Ah battery pack deliver superior performance, durability and run time in high demand applications
  • Rack and pinion sliding fence allows the fence to be adjusted accurately and easily from the front of the saw giving 622 mm of rip capacity
  • 210 mm blade allows 63.5 mm depth of cut at 90 degrees
  • Integrated carry handle allows easy transportation on and off the jobsite
  • On board storage for all table saw attachments
  • Vacuum adaptor supplied fits directly to all MILWAUKEE dust extractors