(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milwaukee Cordless Portable Cut-Off (Not Include Battery And Charger)

Milwaukee Cordless Portable Cut-Off (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V

Specifications of M18CHS355-0

  • Applicable Chip Saw: Outer Diameter(mm)
    355
  • Applicable Chip Saw: Hole Diameter(mm)
    25.4
  • Voltage(V)
    18
  • Maximum Number of Load-Free Rotations(rpm)
    4000
  • Cutting depth(mm)
    125 mm for round material, 100 mm for Square material
  • Type
    Cordless
  • Accessory
    Main unit only
Part Number
M18CHS355-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 20,913.00

CORDLESS PORTABLE CUT-OFF 1 Piece(s) 4 Day(s)

Basic Specifications

  • Applicable Chip Saw: Outer Diameter(mm)
    355
  • Applicable Chip Saw: Hole Diameter(mm)
    25.4
  • Voltage(V)
    18
  • Maximum Number of Load-Free Rotations(rpm)
    4000
  • Cutting depth(mm)
    125 mm for round material, 100 mm for Square material
  • Type
    Cordless
  • Accessory
    Main unit only

Product Description

CORDLESS PORTABLE CUT-OFF

Generates Corded Power - Portability with same power for increased productivity,RAPIDSTOP - Stops the disc in 3 seconds or less,Cuts up to 200 steel studs per charge - Less down time and more productivity and Tool-Free Fence Adjustment & Blade Change

Specifications of M18CHS355-0

  • Applicable Chip Saw: Outer Diameter(mm)
    355
  • Applicable Chip Saw: Hole Diameter(mm)
    25.4
  • Voltage(V)
    18
  • Maximum Number of Load-Free Rotations(rpm)
    4000
  • Cutting depth(mm)
    125 mm for round material, 100 mm for Square material
  • Type
    Cordless
  • Accessory
    Main unit only
Part Number
M18CHS355-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 20,913.00

CORDLESS PORTABLE CUT-OFF 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS PORTABLE CUT-OFF

  • Generates Corded Power - Portability with same power for increased productivity
  • RAPIDSTOP - Stops the disc in 3 seconds or less
  • Cuts up to 200 steel studs per charge - Less down time and more productivity 
  • Tool-Free Fence Adjustment & Blade Change
  • Dual-Actuation Trigger
  • Adjustable Spark Guard 
  • Overload Light Indicator
  • Engraved Miter Gauge