(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milwaukee Cordless Cutting Wire (Not Include Battery And Charger)

Milwaukee Cordless Cutting Wire (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V
  • From :
    ฿ 55,137.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M18HCC45-0C SALE
M18HCC-0C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head rotation Output force
(kN)

฿ 100,213.00

฿ 93,949.69

CORDLESS CUTTING WIRE 1 Piece(s) 4 Day(s) 340 77.8

฿ 55,137.00

฿ 51,690.94

CORDLESS CUTTING WIRE 1 Piece(s) 4 Day(s) 350 53

Basic Specifications

  • Voltage(V)
    18
  • Type
    Cordless
  • Accessory
    Main unit only

Product Description

CORDLESS CUTTING WIR

The M18 FORCE LOGIC Overhead Cable Cutter is the Simplest Way to Cut Transmission Lines. A patent pending jaw design enables opening with just two fingers, enhancing alignment while delivering easiest operation with Class 3 Gloves. The wire automatically closes the jaw, providing hands-free jaw closure and the easiest mid-span cuts.the fastest transmission cutter, the M18 FORCE LOGIC Overhead Cable Cutter delivers the best control while enhancing linemen's productivity and reducing fatigue. The M18 FORCE LOGIC Overhead Cable Cutter features a fully enclosed high speed hydraulic pump, Brushless Motor, REDLINK Electronics and REDLITHIUM-ION Battery delivering Ultimate Reliability in the toughest conditions. Featuring MILWAUKEE ONE-KEY Technology, view tool usage, receive notifications for recommended maintenance and sync information wirelessly to the cloud.

Part Number
M18HCC45-0C SALE
M18HCC-0C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head rotation Output force
(kN)

฿ 100,213.00

฿ 93,949.69

CORDLESS CUTTING WIRE 1 Piece(s) 4 Day(s) 340 77.8

฿ 55,137.00

฿ 51,690.94

CORDLESS CUTTING WIRE 1 Piece(s) 4 Day(s) 350 53

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS CUTTING WIR

  • MILWAUKEE POWERSTATE Brushless Motor provides more power, more run-time, and longer life.
  • The MILWAUKEE REDLITHIUM-ION Battery Pack is the most durable pack on the market delivering more run-time, power and longer battery life.
  • REDLINK PLUS Electronic Intelligence enables advanced communication between your batteries and tools, allowing for unmatched levels of performance, protection, and productivity.
  • Patent pending jaw design enables opening with just two fingers, enhancing alignment while delivering easiest operation with Class 3 Gloves.
  • Wire automatically closes the jaw, providing hands-free jaw closure and the easiest mid-span cuts. Fully balanced design delivers the best control.
  • Fully enclosed high speed hydraulic pump, Brushless Motor, REDLINK Electronics and REDLITHIUM-ION Battery combine to deliver ultimate reliability in the toughest conditions.
  • MILWAUKEE ONE KEY Technology allows Linemen to view tool usage, receive notifications for recommended maintenance, and sync information wirelessly to the cloud.