(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milwaukee Cordless Cutter (Not Include Battery And Charger)

Milwaukee Cordless Cutter (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V
  • From :
    ฿ 6,535.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M12FCOT-0X
M18FCOS230-0G0
MXFCOS350-0G0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Chip Saw: Outer Diameter
(mm)
Applicable Chip Saw: Hole Diameter
(mm)
Voltage
(V)
Maximum Number of Load-Free Rotations
(rpm)
Cutting depth
(mm)

฿ 6,535.00

CORDLESS CUTTER 1 Piece(s) 4 Day(s) 76 10 12 20000 16.3

฿ 20,375.00

CORDLESS CUTTER 1 Piece(s) 4 Day(s) 230 22.2 18 6600 85

฿ 51,705.00

CORDLESS CUTTER 1 Piece(s) 4 Day(s) 350 20 / 25.4 / 27 MX FUEL 5370 125

Basic Specifications

  • Type
    Cordless
  • Accessory
    Main unit only

Product Description

CORDLESS CUTTER

Multi-material cutting capability with variety of blades available (metal cut-off wheel, carbide abrasive blade and diamond tile blade),A very capable problem solving tool for cutting steel, stainless steel, non-ferrous materials, drywall, fibre cement, plastic and ceramics,Easily adjustable guard and unique forward/reverse selectable blade rotation direction to protect user from debris in various cutting positions

Part Number
M12FCOT-0X
M18FCOS230-0G0
MXFCOS350-0G0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Chip Saw: Outer Diameter
(mm)
Applicable Chip Saw: Hole Diameter
(mm)
Voltage
(V)
Maximum Number of Load-Free Rotations
(rpm)
Cutting depth
(mm)

฿ 6,535.00

CORDLESS CUTTER 1 Piece(s) 4 Day(s) 76 10 12 20000 16.3

฿ 20,375.00

CORDLESS CUTTER 1 Piece(s) 4 Day(s) 230 22.2 18 6600 85

฿ 51,705.00

CORDLESS CUTTER 1 Piece(s) 4 Day(s) 350 20 / 25.4 / 27 MX FUEL 5370 125

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS CUTTER

  • Multi-material cutting capability with variety of blades available (metal cut-off wheel, carbide abrasive blade and diamond tile blade)
  • A very capable problem solving tool for cutting steel, stainless steel, non-ferrous materials, drywall, fibre cement, plastic and ceramics
  • Easily adjustable guard and unique forward/reverse selectable blade rotation direction to protect user from debris in various cutting positions
  • Quick release dust shoe with depth adjustment and optional dust extraction port
  • MILWAUKEE designed and built brushless POWERSTATE motor delivers more power in a more compact size
  • REDLINK PLUS intelligence system delivers an advanced digital overload protection for tool and battery and uniquely enhances the tool performance under load
  • REDLITHIUM-ION battery pack provides superior pack construction, electronics and fade-free performance to deliver more run time and more work over pack life
  • Individual battery cell monitoring optimises tool run time and ensures long term pack durability