(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milwaukee Cordless Impact Drill (Not Include Battery And Charger)

Milwaukee Cordless Impact Drill (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V
  • From :
    ฿ 6,959.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M18FID3-0
M18FPD3-0
M18FQID-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Max. Torque
(N▪m)
Chuck size
(mm)
No load speed
(RPM)
Tool reception Max. drilling masonry
(mm)
Max. drilling steel
(mm)
Max. drilling wood
(mm)
Max. percussion rate
(bpm)

฿ 6,959.00

CORDLESS IMPACT DRILL 1 Piece(s) 4 Day(s) 226 - 0-1700 / 3000 / 3900 / 3300 1/4" Hex - - - 0-1400 / 3600 / 4400

฿ 7,497.00

CORDLESS IMPACT DRILL 1 Piece(s) 4 Day(s) 158 13 0-500 / 2100 - 16 13 89 0-7800 / 33000

฿ 7,930.00

CORDLESS IMPACT DRILL 1 Piece(s) 4 Day(s) 50 - 900 / 2100 / 3000 / 3000 1/4" Hex - - - 1800 / 2900 / 4000 / 4000

Basic Specifications

  • Voltage(V)
    18
  • Sales Set Content
    Only Body
  • Type
    Cordless
  • Accessories
    Main unit only

Product Description

CORDLESS IMPACT DRILL

The M18 FUEL Percussion Drill is the Industry's Most Powerful Drill by delivering Up to 60% More Power, Up To 2X Faster Speed Under Heavy Load.providing fast drilling through demanding applications.This is the most compact drill in its class, giving better access in tight spaces and reducing fatigue. The REDLINK PLUS intelligence ensures maximum performance and protects from overloads, heating and over-discharge. The REDLITHIUM-ION Battery Pack delivers more work per charge and more work over the life of the pack when compared to competitors. The all metal ratcheting chuck is the best in class by providing increased bit grip strength and corrosion resistance.

Part Number
M18FID3-0
M18FPD3-0
M18FQID-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Max. Torque
(N▪m)
Chuck size
(mm)
No load speed
(RPM)
Tool reception Max. drilling masonry
(mm)
Max. drilling steel
(mm)
Max. drilling wood
(mm)
Max. percussion rate
(bpm)

฿ 6,959.00

CORDLESS IMPACT DRILL 1 Piece(s) 4 Day(s) 226 - 0-1700 / 3000 / 3900 / 3300 1/4" Hex - - - 0-1400 / 3600 / 4400

฿ 7,497.00

CORDLESS IMPACT DRILL 1 Piece(s) 4 Day(s) 158 13 0-500 / 2100 - 16 13 89 0-7800 / 33000

฿ 7,930.00

CORDLESS IMPACT DRILL 1 Piece(s) 4 Day(s) 50 - 900 / 2100 / 3000 / 3000 1/4" Hex - - - 1800 / 2900 / 4000 / 4000

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS IMPACT DRILL

  • POWERSTATE Brushless Motor: Purposely built for the M18 FUEL Percussion Drill to provide Up To 60% More Power than the competitive set
  • REDLITHIUM-ION Battery Pack: Delivers more work per charge and more work over the life of the pack than competitors
  • Compatible with all M18 batteries
  • REDLINK PLUS Intelligence: Ensures optimal performance and provides overload protection to prevent damage to the tool and battery during heavy applications while still maintaining compatibility across the entire M18 System
  • LED on foot of tool for better lighting in dark spaces