(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dewalt Cordless Recipro Saw (Not Include Battery And Charger)

Dewalt Cordless Recipro Saw (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 3 Years
  • Thai Voltage 220 V
  • From :
    ฿ 2,679.75 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DCS310N-KR
DCS312N-KR
DCS367B
DCS369N-KR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Voltage
(V)
Number of Strokes
(min-1)
Stroke
(mm)
Cutting capacity
(mm)

฿ 2,679.75

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) - 10.8 0-2700 16 Wood = 90 Metal pipe = 40

฿ 4,281.78

CORDLESS RECIP. SAW 1 Piece(s) 4 Day(s) 10 12 0-2800 16 Wood = 90 Metal pipe = 40 Plastic pipe = 90

฿ 7,981.00

CORDLESS RECIP. SAW 1 Piece(s) 4 Day(s) 10 18 0-2900 28.6 Wood = 300 Metal pipe = 100 Plastic pipe = 160

฿ 4,631.31

CORDLESS RECIP. SAW 1 Piece(s) 4 Day(s) 10 20 0-2800 16 Wood = 90 Metal pipe = 40 Plastic pipe = 90

Basic Specifications

  • Accessory
    Main unit only
  • Type
    Cordless

Product Description

CORDLESS RECIPRO SAW

The Compact Brushless RECIPRO SAW features a compact and lightweight design to make your job easier. Featuring LED lights that illuminate your work surface, this saw is designed for both wood and metal cutting.

Part Number
DCS310N-KR
DCS312N-KR
DCS367B
DCS369N-KR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Voltage
(V)
Number of Strokes
(min-1)
Stroke
(mm)
Cutting capacity
(mm)

฿ 2,679.75

CORDLESS ROTARY HAMMER 1 Piece(s) 4 Day(s) - 10.8 0-2700 16 Wood = 90 Metal pipe = 40

฿ 4,281.78

CORDLESS RECIP. SAW 1 Piece(s) 4 Day(s) 10 12 0-2800 16 Wood = 90 Metal pipe = 40 Plastic pipe = 90

฿ 7,981.00

CORDLESS RECIP. SAW 1 Piece(s) 4 Day(s) 10 18 0-2900 28.6 Wood = 300 Metal pipe = 100 Plastic pipe = 160

฿ 4,631.31

CORDLESS RECIP. SAW 1 Piece(s) 4 Day(s) 10 20 0-2800 16 Wood = 90 Metal pipe = 40 Plastic pipe = 90

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS RECIPRO SAW

Saw is a lightweight, compact saw designed to make cutting in between studs and in other tight spots easier than with traditional reciprocating saws.
The brushless motor helps to provide up to 2.5x more run time to get the job done.