(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DCH253M2-KR |
DCH273P2-KR |
DCH333X2-KR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Voltage (V) |
Maximum Number of Load-Free Rotations (min-1) |
Drill Capacity (mm) |
BPM (bpm) |
Accessory | Impact force (J) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,563.86 |
CORDLESS ROTARY HAMMER | 1 Piece(s) | 4 Day(s) | - | 18 | 0-1200 | Wood = 27,Steel = 13,Concrete = 24 | 0-4500 | Battery 4Ah x2, Charger x1 | 2.1 | ||
฿ 17,301.87 |
CORDLESS ROTARY HAMMER | 1 Piece(s) | 4 Day(s) | 10 | 18 | 0-1100 | Wood = 26,Steel = 13,Concrete = 24 | 0-4600 | Battery 5Ah x2, Charger x1 | 2.1 | ||
฿ 28,545.17 |
CORDLESS ROTARY HAMMER | 1 Piece(s) | 4 Day(s) | 10 | 54 | 0-1000 | Wood = 30,Steel = 13,Concrete = 30 | 0-4800 | Battery 9Ah x2, Charger x1 | 4.2 |
Cordless rotary hammers from the brand DEWALT make your mechanic work easy. and no more hassle With a rotary hammer, the machine is made of good quality materials, strong and durable to use. effective penetration rate Comes with 3 modes of operation, including normal drilling, concrete drilling and demolition, allowing drilling in masonry. or extracting and destroying mortar can be done easily and faster Suitable for drilling concrete, cement walls, bricks and chiseling work, etc.
Part Number |
---|
DCH253M2-KR |
DCH273P2-KR |
DCH333X2-KR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Voltage (V) |
Maximum Number of Load-Free Rotations (min-1) |
Drill Capacity (mm) |
BPM (bpm) |
Accessory | Impact force (J) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,563.86 |
CORDLESS ROTARY HAMMER | 1 Piece(s) | 4 Day(s) | - | 18 | 0-1200 | Wood = 27,Steel = 13,Concrete = 24 | 0-4500 | Battery 4Ah x2, Charger x1 | 2.1 | ||
฿ 17,301.87 |
CORDLESS ROTARY HAMMER | 1 Piece(s) | 4 Day(s) | 10 | 18 | 0-1100 | Wood = 26,Steel = 13,Concrete = 24 | 0-4600 | Battery 5Ah x2, Charger x1 | 2.1 | ||
฿ 28,545.17 |
CORDLESS ROTARY HAMMER | 1 Piece(s) | 4 Day(s) | 10 | 54 | 0-1000 | Wood = 30,Steel = 13,Concrete = 30 | 0-4800 | Battery 9Ah x2, Charger x1 | 4.2 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
- Reduced vibration for greater precision when drilling.
- Brushless Motor: Reduces the friction of internal parts for longer life.
- Multi-position side handles: better control and less fatigue.
- LED work light: Bright white light of the work surface.
How can we improve?
How can we improve?