(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dewalt Cordless Screw Driver (Not Include Battery And Charger)

Dewalt Cordless Screw Driver (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 3 Years
  • Thai Voltage 220 V

Specifications of DCF601N-KR

  • Voltage(V)
    12
  • Max. Torque(N▪m)
    35
  • Rechargeable
    Y
  • Sales Set Content
    Main Unit Only
  • RPM(rpm)
    0-1,100
  • Chuck size(mm)
    6.35
  • Accessory
    Main unit only
  • Type
    Cordless
Part Number
DCF601N-KR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 2,708.88

CORDLESS SCREW DRIVER 1 Piece(s) 4 Day(s) 10

Basic Specifications

  • Voltage(V)
    12
  • Max. Torque(N▪m)
    35
  • Rechargeable
    Y
  • Sales Set Content
    Main Unit Only
  • RPM(rpm)
    0-1,100
  • Chuck size(mm)
    6.35
  • Accessory
    Main unit only
  • Type
    Cordless

Product Description

CORDLESS SCREW DRIVER

The Dewalt DCF601N 12V XR is small, lightweight but powerful with a brushless motor. Ideal for entering small and inconvenient spaces, the DCF601N delivers up to 8Nm of torque for tough screwdriving tasks. Weighing only 0.68 kg, this lightweight and nimble cordless screwdriver can be hung comfortably from your belt. With a low vibration level of 2.5 m/s², this compact power tool has a 'drop and load' drill holder. Great for one-handed use

Specifications of DCF601N-KR

  • Voltage(V)
    12
  • Max. Torque(N▪m)
    35
  • Rechargeable
    Y
  • Sales Set Content
    Main Unit Only
  • RPM(rpm)
    0-1,100
  • Chuck size(mm)
    6.35
  • Accessory
    Main unit only
  • Type
    Cordless
Part Number
DCF601N-KR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 2,708.88

CORDLESS SCREW DRIVER 1 Piece(s) 4 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS SCREW DRIVER

- Precision Drive mode is ideal for fine-tuning screws and preventing damage to the screw head or material.
- This machine has increased speed than the previous model. make it work faster up to 20%
- Light weight, making it easy to carry to work outside.
- Brushless motor provides optimal performance and extends tool life.
- The handle is covered with material to prevent slipping.
- Strong, durable to use
- LED lights illuminate areas in low light