(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dewalt Cordless Blowers (Not Include Battery And Charger) (DCE100N-KR)

Dewalt Cordless Blowers (Not Include Battery And Charger) (DCE100N-KR)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 3 Years
  • Thai Voltage 220 V
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DCE100N-KR
DCMBL562N-XJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Application Voltage
(V)
Air power
(rpm)
Air speed
(m/s)
Air volume
(m3/m)

฿ 2,621.50

Cordless Blowers 1 Piece(s) 4 Day(s) 10 For Both Dry and Wet Use 20V Max 18000 80 2.8

฿ 5,417.76

CORDLESS BLOWER 1 Piece(s) 4 Day(s) - Dry Type 18 - 200 Km/U 450 CFM

Basic Specifications

  • Product Type
    Blower
  • Accessory
    Main unit only
  • Type
    Cordless

Product Description

CORDLESS BLOWER

DEWALT DCE100N-KR blower, high power, 18 volts (up to 20 volts), air volume 2.8 m3/min, wind speed 290 km/h, comes with an easy-to-use on-off switch. There is a switch lock button. The machine is made of quality plastic. Heat resistant and flame retardant The mouth of the windpipe is flat for good airflow. For cleaning work, multi-purpose work, warehouse work, industrial work, etc.

Part Number
DCE100N-KR
DCMBL562N-XJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Application Voltage
(V)
Air power
(rpm)
Air speed
(m/s)
Air volume
(m3/m)

฿ 2,621.50

Cordless Blowers 1 Piece(s) 4 Day(s) 10 For Both Dry and Wet Use 20V Max 18000 80 2.8

฿ 5,417.76

CORDLESS BLOWER 1 Piece(s) 4 Day(s) - Dry Type 18 - 200 Km/U 450 CFM

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS BLOWER

- Power 18 volts - Wind power 0-18,000 rpm

- air speed 80 m/s

- Can adjust the wind power level

- Air volume 2.8 cubic meters/minute

- Switch can be locked while in use

- Wind power 100 CFM