(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dewalt Cordless Heat Gun (Not Include Battery And Charger)

Dewalt Cordless Heat Gun (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 3 Years
  • Thai Voltage 220 V

Specifications of DCE530N-KR

  • Power Supply(V)
    18V
  • Temperature Range(°C)
    290-530
  • Air flow(L/min)
    109-190
  • Accessory
    Main unit only
  • Type
    Cordless
Part Number
DCE530N-KR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 3,495.33

CORDLESS HEAT GUN 1 Piece(s) 4 Day(s) 10

Basic Specifications

  • Power Supply(V)
    18V
  • Temperature Range(°C)
    290-530
  • Air flow(L/min)
    109-190
  • Accessory
    Main unit only
  • Type
    Cordless

Product Description

CORDLESS HEAT GUN

Cordless heat gun from DEWALT brand, strong with high quality plastic.Durable to use and weathering. The motor uses a voltage of 18 volts to continuously blow strong air. Ergonomically designed handle Reduce fatigue while using Suitable for use in blowing, sticking to workpieces, paint stripping. or stick stickers

Specifications of DCE530N-KR

  • Power Supply(V)
    18V
  • Temperature Range(°C)
    290-530
  • Air flow(L/min)
    109-190
  • Accessory
    Main unit only
  • Type
    Cordless
Part Number
DCE530N-KR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 3,495.33

CORDLESS HEAT GUN 1 Piece(s) 4 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS HEAT GUN

- Voltage 18V

- Power 109-190 liters per minute

- Maximum working temperature 290-532 °C(For High mode, after 340 seconds of activation, measured from the mouth of the machine 0.4 mm.)

- Continuous use of up to 40 minutes per charge (when using a 5.0Ah battery in Low mode)

- Can adjust the hot air level to 2 levels, with a button to lock the switch, convenient to use

- There is an LED light that shines while in use.

- only machine (Batteries are not included in the set)