(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dewalt Cordless Wall Chaser(Not Include Battery And Charger)

Dewalt Cordless Wall Chaser(Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 3 Years
  • Thai Voltage 220 V

Specifications of DCG200NT-XJ

  • Applicable Chip Saw: Outer Diameter(mm)
    125
  • Applicable Chip Saw: Hole Diameter(mm)
    22.23
  • Applicable Chip Saw: Blade Thickness(mm)
    3
  • Voltage(V)
    60V
  • Maximum Number of Load-Free Rotations(rpm)
    9000
  • Cord Length(m)
    Cordless
  • Accessories
    Main unit only with TSTAK
Part Number
DCG200NT-XJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 11,942.37

CORDLESS WALL CHASER 1 Piece(s) 4 Day(s)

Basic Specifications

  • Applicable Chip Saw: Outer Diameter(mm)
    125
  • Applicable Chip Saw: Hole Diameter(mm)
    22.23
  • Applicable Chip Saw: Blade Thickness(mm)
    3
  • Voltage(V)
    60V
  • Maximum Number of Load-Free Rotations(rpm)
    9000
  • Cord Length(m)
    Cordless
  • Accessories
    Main unit only with TSTAK

Product Description

CORDLESS WALL CHASER

The world's first cordless wall chaser, powered by 54V XR FLEXVOLT batteries and a brushless motor to deliver a maximum cutting depth of 32mm into solid concrete with an adjustable cutting width from 8 to 35mm. Other features include Wireless Tool Control to enable automatic stop start dust extraction when used with the DCV586M, tool free cutting depth adjustment with park position and an electronic clutch to protect the user from kick back.

Specifications of DCG200NT-XJ

  • Applicable Chip Saw: Outer Diameter(mm)
    125
  • Applicable Chip Saw: Hole Diameter(mm)
    22.23
  • Applicable Chip Saw: Blade Thickness(mm)
    3
  • Voltage(V)
    60V
  • Maximum Number of Load-Free Rotations(rpm)
    9000
  • Cord Length(m)
    Cordless
  • Accessories
    Main unit only with TSTAK
Part Number
DCG200NT-XJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 11,942.37

CORDLESS WALL CHASER 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS WALL CHASER

- Covering mesh on the inlet ventilation holes limits the suction of dust into the engine

- Rubber lining provides better grip and comfort

- 54V XR FLEXVOLT battery provides maximum power and performance

- Tool free quick release guard for easy blade access

- Wireless Tool Control transmitter which allows the tool to be wirelessly paired with another Wireless Tool Control device, such as a dust extractor, for automatic activation and shut down

- Tool Connect Tag securing location allowing inventory management and tracking via the Tool Connect app. DCE041 Tool Connect Tag sold separately

- Tool free blade height adjustability with Park position

- Built-in dust extraction port allows direct connection to a dust extractor or DEWALT AirLock extraction system