(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dewalt Cordless Cut-Off Tool (Not Include Battery And Charger)

Dewalt Cordless Cut-Off Tool (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 3 Years
  • Thai Voltage 220 V

Specifications of DCS438B

  • Applicable Chip Saw: Outer Diameter(mm)
    76
  • Applicable Chip Saw: Hole Diameter(mm)
    9.5
  • Voltage(V)
    20V
  • Maximum Number of Load-Free Rotations(rpm)
    20000
  • Power Consumption(W)
    500
  • Cord Length(m)
    cordless
  • Accessories
    Main unit only
Part Number
DCS438B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 4,951.71

CUT-OFF TOOL 1 Piece(s) 4 Day(s) 10

Basic Specifications

  • Applicable Chip Saw: Outer Diameter(mm)
    76
  • Applicable Chip Saw: Hole Diameter(mm)
    9.5
  • Voltage(V)
    20V
  • Maximum Number of Load-Free Rotations(rpm)
    20000
  • Power Consumption(W)
    500
  • Cord Length(m)
    cordless
  • Accessories
    Main unit only

Product Description

CORDLESS CUT-OFF TOOL

Cut a wide range of materials with the 20V MAX* XR Brushless 3-in. Cutting tool. With a no-load speed of 20,000 rpm, this durable tool is designed to cut through a variety of materials including metal, tile, stone, plastic, and drywall/fiberboard. You won't waste time searching for a hex key thanks to the integrated storage and axle lock that allows for quick wheel changes. With both forward and reverse capability, you can comfortably change the direction of the cut depending on the application. The included dust cover with adjustable shoe and AirLock™ connection allows for convenient attachment to DEWALT pullers, while the integrated LED lets you work in dark spaces. This versatile lanyard reading tool is capable of protecting against falls,

Specifications of DCS438B

  • Applicable Chip Saw: Outer Diameter(mm)
    76
  • Applicable Chip Saw: Hole Diameter(mm)
    9.5
  • Voltage(V)
    20V
  • Maximum Number of Load-Free Rotations(rpm)
    20000
  • Power Consumption(W)
    500
  • Cord Length(m)
    cordless
  • Accessories
    Main unit only
Part Number
DCS438B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 4,951.71

CUT-OFF TOOL 1 Piece(s) 4 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS CUT-OFF TOOL

- CONVENIENTLY SET DESIRED DEPTH: Dust shroud features tool-free depth adjustment with mm and inch markings

- CONNECT TO EXTRACTORS: Includes a removable dust shroud with an AirLock™ connection, enabling the unit to be connected to a DEWALT extractor (sold separately)

- COMPATIBLE WITH ACCESSORIES: Includes an adaptor ring to be placed over 3/8 in. arbor, allowing use of 3 in. wheels that require a 7/16 in. arbor

- QUICKLY ADJUST SPARK DIRECTION when cutting metal with tool-free adjustable guard

- TOOL CONNECT™ CHIP READY: Chip pocket accepts TOOL CONNECT™ Chip DCE042 (sold separately) and connects with Site Manager app for easy asset management on the jobsite