1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 60ml PP Wide Neck Storage Bottle【10 Pieces Per Package】

LAB BOTTLES

RS PRO 60ml PP Wide Neck Storage Bottle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 568.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Material = PP
Capacity = 60ml
Neck Type = Wide Neck
Bottle Type = Storage Bottle
Dimensions = 40 (Dia.) x 82mm
Diameter = 40mm
Length = 82mm

 
Part Number
4610572
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 568.00

LAB BOTTLES 1 Pack(s)

10 Pieces Per Package

8 Day(s)

Loading...

  1. 1