(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DTM52RTJX1 |
TM30DWYEX3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Voltage (V) |
Main Body Set |
---|---|---|---|---|---|---|---|
฿ 18,131.00 |
CORDLESS MULTI TOOL | 1 Piece(s) | 6 Day(s) | 18 | Set (Battery 5Ah x2 and Charger x 1) | ||
฿ 11,181.00 |
CORDLESS MULTI TOOL | 1 Piece(s) | 6 Day(s) | 12 | Set (Battery 1.5Ah x2 and Charger x 1) |
A powerful Multi-Tool from Makita
Powered by LXT battery makes battery last longer, cooler and more power with warning light
Quick installation with Tool-less clamp
No Auto-restart to prevent start accidentally
MAKITA Cordless power tools come with high maneuverability and lightweight to reduce fatigue while operating.
*Battery and Charger are sold seperately in some models
Part Number |
---|
DTM52RTJX1 |
TM30DWYEX3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Voltage (V) |
Main Body Set |
---|---|---|---|---|---|---|---|
฿ 18,131.00 |
CORDLESS MULTI TOOL | 1 Piece(s) | 6 Day(s) | 18 | Set (Battery 5Ah x2 and Charger x 1) | ||
฿ 11,181.00 |
CORDLESS MULTI TOOL | 1 Piece(s) | 6 Day(s) | 12 | Set (Battery 1.5Ah x2 and Charger x 1) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?