1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Caliper Gages - External Tube Thickness Type, Series 209, Inch/Metric

Digital Caliper Gages - External Tube Thickness Type, Series 209, Inch/Metric
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 31,884.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This is a representative image of part number 209-930. Cosmetic differences between PNs 209-93X and PNs 209-95X.

Product Description

Product Specifications
·Digital Caliper Gauge enables measurements in hard-to-reach places
·Excellent resistance against water and dust IP67 level

Part Number
209-930SALE
209-931SALE
209-932SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Accuracy Mass Overall length L
(mm)

฿ 31,884.00

฿ 22,506.92

EXT DIGITAL CALIPER GAUGE 1 Piece(s) 5 Day(s) 0-10 mm0.015 mm240 g148 mm

฿ 31,884.00

฿ 22,506.92

EXT DIGITAL CALIPER GAUGE 1 Piece(s) 5 Day(s) 0-10 mm0.02 mm245 g151 mm

฿ 31,884.00

฿ 22,506.92

EXT DIGITAL CALIPER GAUGE 1 Piece(s) 5 Day(s) 0-20 mm0.03 mm270 g198 mm

Loading...

  1. 1

Basic Information

Display Method Digital Type Special Calipers Special Caliper Shape External Caliper
Waterproof Function Included Features IP67