(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CORDLESS PORTABLE CUT-OFF (Not include battery and charger)

CORDLESS PORTABLE CUT-OFF (Not include battery and charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months
  • Thai Voltage 220 V

Specifications of DLW140Z

  • Voltage(V)
    36 (18+18)
  • Maximum Number of Load-Free Rotations(rpm)
    3,800
  • Wheel diameter(mm)
    355
  • Wheel Hole Diameter(mm)
    25.4
  • Standard accessories
    Only Body
Part Number
DLW140Z
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,934.00

CORDLESS CUT-OFF SAW 1 Piece(s) 6 Day(s)

Basic Specifications

  • Voltage(V)
    36 (18+18)
  • Maximum Number of Load-Free Rotations(rpm)
    3,800
  • Wheel diameter(mm)
    355
  • Wheel Hole Diameter(mm)
    25.4
  • Standard accessories
    Only Body

Product Description

A MAKITA CORDLESS PORTABLE CUT-OFF

A Powerful Cordless Portable Cut-Off from Makita

A Cordless Portable Cut-Off is designed to be lightweight and maneuverability

Easy to handling because of D shape

Tool-less wheel installation

No Load speed = 3,800 RPM

Blade diameter = 355 mm

Battery and Charger are sold seperately

Specifications of DLW140Z

  • Voltage(V)
    36 (18+18)
  • Maximum Number of Load-Free Rotations(rpm)
    3,800
  • Wheel diameter(mm)
    355
  • Wheel Hole Diameter(mm)
    25.4
  • Standard accessories
    Only Body
Part Number
DLW140Z
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,934.00

CORDLESS CUT-OFF SAW 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

A MAKITA CORDLESS PORTABLE CUT-OFF

A Powerful Cordless Portable Cut-Off from Makita

A Cordless Portable Cut-Off is designed to be lightweight and maneuverability

Easy to handling because of D shape

Tool-less wheel installation

No Load speed = 3,800 RPM

Blade diameter = 355 mm

Battery and Charger are sold seperately

*Online warranty form: https://mymakita.in.th/HomeTH/RegisterProduct
**Technical Center** Click