(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CORDLESS DRYWALL SAW (Not include battery and charger)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months
  • Thai Voltage 220 V

Specifications of DSD180Z

  • Details Model
    18V
  • Accessories
    Main unit only
  • Max. cutting capacity in drywall(mm)
    30 mm
  • Max. cutting capacity in wood(mm)
    15 mm
  • Strokes per minute(spm)
    6,000 spm
Part Number
DSD180Z
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,132.00

CORDLESS DRYWALL SCREWDRIVER 1 Piece(s) 6 Day(s)

Basic Specifications

  • Details Model
    18V
  • Accessories
    Main unit only
  • Max. cutting capacity in drywall(mm)
    30 mm
  • Max. cutting capacity in wood(mm)
    15 mm
  • Strokes per minute(spm)
    6,000 spm

Product Description

CORDLESS DRYWALL SAW “MAKITA”

- Base cover and blade cover protect drywall surfaces from damage / scratches

- LED job light brightly illuminates the cut line for easy cutting in the dark place

- Ergonomically designed handle with soft grip provides increased comfort on the job

- Trigger lock function for continuous operation

- Hex wrench can be stored on the machine

Specifications of DSD180Z

  • Details Model
    18V
  • Accessories
    Main unit only
  • Max. cutting capacity in drywall(mm)
    30 mm
  • Max. cutting capacity in wood(mm)
    15 mm
  • Strokes per minute(spm)
    6,000 spm
Part Number
DSD180Z
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,132.00

CORDLESS DRYWALL SCREWDRIVER 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS DRYWALL SAW “MAKITA”

- Compact and ergonomic design for reduced operator fatigue

- Ideal for cutting holes in drywalls when setting ceiling lights, air vents etc

- More suitable for straight cuts compared with general cut-out tools

- Excellent tool balance allows easy overhead application

- Easy straight cutting achieved by the blade shape and cutting system

- V-notch in base plate helps easy tracing of cutting line

- Corner cutting can be easily done



**Technical Center** Click

**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct