- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
CORDLESS DRYWALL SCREWDRIVER (Not include battery and charger)
(i)Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Product warranty 6 months
- Thai Voltage 220 V
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 5,802.00
|
CORDLESS DRYWALL SCREWDRIVER
|
1 Piece(s)
|
|
6 Day(s)
|
|
฿ 7,108.00
|
CORDLESS DRYWALL SCREWDRIVER
|
1 Piece(s)
|
|
6 Day(s)
|
Basic Specifications
-
- Power(V)
- 18V
-
- Standard Accessories
- Main unit only
-
- Max dry wall screw(mm)
- 4 mm
-
- Drive hex(mm)
- 6.35 mm(1/4")
-
- No Load Speed(RPM)
- 4,000 RPM
Product Description
CORDLESS DRYWALL SCREWDRIVER "MAKITA"
- Cordless Drywall Screwdriver with variable speed control switch, compact and lightweight body, well balanced tool design for easy handling and manoeuvrability.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 5,802.00
|
CORDLESS DRYWALL SCREWDRIVER
|
1 Piece(s)
|
|
6 Day(s)
|
|
฿ 7,108.00
|
CORDLESS DRYWALL SCREWDRIVER
|
1 Piece(s)
|
|
6 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
CORDLESS DRYWALL SCREWDRIVER "MAKITA"
- High comfort grips.
- LED job light with afterglow.
- Lithium-ion batteries have greater life spans than their Ni-MH or Ni-Cad counterparts giving 430% greater run time.
- Lithium-ion's 40% weight saving means 18 volt power can be obtained by a battery that weighs the same as a 12 volt Ni-MH battery.
**Technical Center**
Click**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?