(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Makita Double end screw bit【1-100 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • From :
    ฿ 142.86 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A-49563
A-50120
A-50924
A-50952
A-59570
A-59586
A-59592
A-59601
A-59617
A-59623
B-54411
B-57548
D-31653
D-33679
D-34827
D-34833
D-65539
E-03399
E-03442
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
Phillips Slot

฿ 304.76

TOUGH BIT + 2-65 (3 ENTRY) 1 Pack(s)

3 Pieces Per Package

4 Day(s) 65 PH2 -

฿ 525.70

Double end screw bit 1 Pack(s)

3 Pieces Per Package

4 Day(s) 150 PH2 -

฿ 318.03

SLIM TORSION BIT 1 Pack(s)

3 Pieces Per Package

4 Day(s) 65 PH2 -

฿ 328.57

SLIM TOUGH BIT 2-85 1 Pack(s)

3 Pieces Per Package

4 Day(s) 85 PH2 -

฿ 348.51

Double end screw bit 1 Pack(s)

3 Pieces Per Package

4 Day(s) 90 PH2 -

฿ 406.78

TWIST TORSION BIT 1 Pack(s)

3 Pieces Per Package

4 Day(s) 120 PH2 -

฿ 484.76

TWIST TORSION BIT 1 Pack(s)

3 Pieces Per Package

4 Day(s) 150 PH2 -

฿ 348.51

Screwdriver bit 1 Pack(s)

3 Pieces Per Package

4 Day(s) 90 PH2 -

฿ 400.00

SLIM TWIST BIT 1 Pack(s)

3 Pieces Per Package

4 Day(s) 120 PH2 -

฿ 487.59

SLIM TWIST BIT 1 Pack(s)

3 Pieces Per Package

4 Day(s) 150 PH2 -

฿ 348.51

Screwdriver bit catcher 1 Piece(s) - 4 Day(s) - - -

฿ 186.12

Extension shaft for screw bit 1 Piece(s) - 4 Day(s) 80 - -

฿ 1,916.39

Double end screw bit 1 Pack(s)

100 Pieces Per Package

4 Day(s) 65 PH2 -

฿ 359.03

Double end screw bit 1 Pack(s)

10 Pieces Per Package

4 Day(s) 65 PH2 -

฿ 341.25

Double end screw bit 1 Pack(s)

10 Pieces Per Package

4 Day(s) 45 PH2 -

฿ 544.70

Double end screw bit 1 Pack(s)

10 Pieces Per Package

4 Day(s) 110 PH2 -

฿ 1,777.04

Double end screw bit 1 Pack(s)

100 Pieces Per Package

4 Day(s) 65 PH2 SL5

฿ 240.10

Torsion bit holder 1 Piece(s) - 4 Day(s) 68 - -

฿ 142.86

Magnetic bit holder 1 Piece(s) - 4 Day(s) - - -

Basic Specifications

Product Description

Makita Double end screw bit

Part Number
A-49563
A-50120
A-50924
A-50952
A-59570
A-59586
A-59592
A-59601
A-59617
A-59623
B-54411
B-57548
D-31653
D-33679
D-34827
D-34833
D-65539
E-03399
E-03442
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
Phillips Slot

฿ 304.76

TOUGH BIT + 2-65 (3 ENTRY) 1 Pack(s)

3 Pieces Per Package

4 Day(s) 65 PH2 -

฿ 525.70

Double end screw bit 1 Pack(s)

3 Pieces Per Package

4 Day(s) 150 PH2 -

฿ 318.03

SLIM TORSION BIT 1 Pack(s)

3 Pieces Per Package

4 Day(s) 65 PH2 -

฿ 328.57

SLIM TOUGH BIT 2-85 1 Pack(s)

3 Pieces Per Package

4 Day(s) 85 PH2 -

฿ 348.51

Double end screw bit 1 Pack(s)

3 Pieces Per Package

4 Day(s) 90 PH2 -

฿ 406.78

TWIST TORSION BIT 1 Pack(s)

3 Pieces Per Package

4 Day(s) 120 PH2 -

฿ 484.76

TWIST TORSION BIT 1 Pack(s)

3 Pieces Per Package

4 Day(s) 150 PH2 -

฿ 348.51

Screwdriver bit 1 Pack(s)

3 Pieces Per Package

4 Day(s) 90 PH2 -

฿ 400.00

SLIM TWIST BIT 1 Pack(s)

3 Pieces Per Package

4 Day(s) 120 PH2 -

฿ 487.59

SLIM TWIST BIT 1 Pack(s)

3 Pieces Per Package

4 Day(s) 150 PH2 -

฿ 348.51

Screwdriver bit catcher 1 Piece(s) - 4 Day(s) - - -

฿ 186.12

Extension shaft for screw bit 1 Piece(s) - 4 Day(s) 80 - -

฿ 1,916.39

Double end screw bit 1 Pack(s)

100 Pieces Per Package

4 Day(s) 65 PH2 -

฿ 359.03

Double end screw bit 1 Pack(s)

10 Pieces Per Package

4 Day(s) 65 PH2 -

฿ 341.25

Double end screw bit 1 Pack(s)

10 Pieces Per Package

4 Day(s) 45 PH2 -

฿ 544.70

Double end screw bit 1 Pack(s)

10 Pieces Per Package

4 Day(s) 110 PH2 -

฿ 1,777.04

Double end screw bit 1 Pack(s)

100 Pieces Per Package

4 Day(s) 65 PH2 SL5

฿ 240.10

Torsion bit holder 1 Piece(s) - 4 Day(s) 68 - -

฿ 142.86

Magnetic bit holder 1 Piece(s) - 4 Day(s) - - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Makita Screwdriver bit

- Makita Screwdriver bit made from strong and durable materials.
- Makita Screwdriver bit can be used for a long time.
- Makita Screwdriver bit that comes with storage, easy to carry and easy to use.
- Makita Screwdriver bit are many type and many size for your work.