1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Makita Charger

Makita Charger
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,338.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months
  • Thai Voltage 220 V

Product Description

Makita Charger
- Adapter for charging battery for MAKITA power tools

Makita Charger
- Adapter for charging battery for makita power tools
- Battery charge indicator LED
- Standard rechargeable battery charger, cost effective
- Optimal charging system to increase life and cycle time. battery usage


 **Technical Center** Click
Part Number
DC10SB
DC10WD
DC18RC
DC18RD
DC18RE
DC18SD
DC40RA
MP191E07-8
MP191N09-8
MP196933-6
MP197363-4
MP630980-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Batteries

฿ 99,999,999.99

CHARGER CXT 12V LI-ION 1 Piece(s) 4 Day(s) CXT 12V Lithium-ion

฿ 99,999,999.99

CHARGER CXT 12V LI-ION 1 Piece(s) 4 Day(s) CXT 12V Lithium-ion

฿ 2,066.05

CHARGER LXT 18V LI-ION 1 Piece(s) 4 Day(s) LXT 18V Lithium-ion

฿ 99,999,999.99

CHARGER LXT 18V LI-ION 1 Piece(s) 4 Day(s) LXT 18V Lithium-ion

฿ 3,843.75

CHARGER LXT 18V LI-ION 1 Piece(s) 4 Day(s) CXT 12V/LXT 18V Lithium-ion

฿ 1,858.78

CHARGER LXT 18V LI-ION 1 Piece(s) 4 Day(s) LXT 18V Lithium-ion

฿ 99,999,999.99

CHARGER XGT 40V MAX LI-ION 1 Piece(s) 4 Day(s) XGT 40V max Lithium-ion

฿ 3,599.58

CHARGER XGT 40V MAX LI-ION 1 Piece(s) 4 Day(s) XGT 40V max Lithium-ion

฿ 7,310.34

CHARGER XGT 40V MAX LI-ION 1 Piece(s) 4 Day(s) XGT 40V max Lithium-ion

฿ 4,731.90

CHARGER LXT 18V LI-ION 1 Piece(s) 4 Day(s) LXT 18V Lithium-ion

฿ 1,657.77

CHARGER CXT 12V LI-ION 1 Piece(s) 4 Day(s) CXT 12V Lithium-ion

฿ 1,338.58

CHARGER LXT 12V LI-ION 1 Piece(s) 4 Day(s) LXT 12V Lithium-ion

Loading...

  1. 1
 

Basic Information

Product Model Charger Voltage(V) Charger input 220V