(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Work hardening, welding, elongation of cutting chips and poor thermal conductivity are common problems in the machining of stainless steels and titanium alloys. The ADO-SUS is a carbide drill series that employs a unique coolant hole shape and tool geometry to enable efficient drilling in these difficult-to-machine materials..
ADO-MICRO 5D φ0.7~φ2
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter (drill diameter) D (mm) | Overall Length L (mm) | Groove Length L (mm) | Tool No. | Dc (mm) | Flute Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,099.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 0.7 | 47 | 4.2 | 8732001 | 0.7 | 1.4 | ||
฿ 3,099.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 0.8 | 50 | 4.8 | 8732003 | 0.8 | 1.6 | ||
฿ 3,099.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 0.9 | 50 | 5.4 | 8732005 | 0.9 | 1.8 | ||
฿ 3,099.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 0.75 | 47 | 4.5 | 8732002 | 0.75 | 1.5 | ||
฿ 3,099.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 0.85 | 50 | 5.1 | 8732004 | 0.85 | 1.7 | ||
฿ 3,099.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 0.95 | 50 | 5.7 | 8732006 | 0.95 | 1.9 | ||
฿ 2,748.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 1 | 53 | 6 | 8732007 | 1 | 2 | ||
฿ 2,748.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 1.1 | 53 | 6.6 | 8732008 | 1.1 | 2.2 | ||
฿ 2,748.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 1.2 | 53 | 7.2 | 8732009 | 1.2 | 2.4 | ||
฿ 2,748.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 1.3 | 53 | 7.8 | 8732010 | 1.3 | 2.6 | ||
฿ 2,748.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 1.4 | 53 | 8.4 | 8732011 | 1.4 | 2.8 | ||
฿ 2,748.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 1.5 | 53 | 9 | 8732012 | 1.5 | 3 | ||
฿ 2,748.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 1.6 | 53 | 9.6 | 8732013 | 1.6 | 3.2 | ||
฿ 2,748.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 1.7 | 53 | 10.2 | 8732014 | 1.7 | 3.4 | ||
฿ 2,748.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 1.8 | 53 | 10.8 | 8732015 | 1.8 | 3.6 | ||
฿ 2,748.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 1.9 | 53 | 11.4 | 8732016 | 1.9 | 3.8 | ||
฿ 2,748.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 2 | 58 | 12 | 8732017 | 2 | 4 |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Tool Material Type | Carbide | With/without Oil Hole | Included |
---|---|---|---|---|---|
Coating Y/N | Included | Shank Diameter(mm) | 3 | Number of Teeth | 2 |
Coating 2 | IchAda |
How can we improve?
How can we improve?