(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
SJF-T604A-9B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Amount Of Content |
---|---|---|---|---|---|---|---|
฿ 72,700.00 |
EXHAUST FAN | 1 Piece(s) | 1 Day(s) | 10 | 1 unit |
【Feature】
・65m air flow distance: Powerful ventilation with and airflow that reaches 65m (60Hz).
・Adjustable 180°: The air flow angle can be adjusted 180°
・Safe operation and easy mobility: The 4 caster wheels with brakes makes the fan stable during operation very easy to move when needed.
・Low noise design: New quiet design. Only emits 72dB sound level.
・Very low energy: Very low energy consumption.23% less than previous model.
Part Number |
---|
SJF-T604A-9B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Amount Of Content |
---|---|---|---|---|---|---|---|
฿ 72,700.00 |
EXHAUST FAN | 1 Piece(s) | 1 Day(s) | 10 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Model number | SJF-T604A-9B | |
---|---|---|
Power supply | 3 Phase 380 V, 50Hz | |
Fan blade | Diameter | 600 mm |
Quantity | 4 Blades | |
Motor | Nominal output | 1.5 kW |
Poles | 4 Poles | |
Power consumption | 850 W | |
Rated current | 2.35 A | |
Max. air volume | 500 m3/min | |
Noise level | 72 dB | |
Weight | 90 kg | |
Dimensions (mm) | W1066 x D755 x H1177 |
How can we improve?
How can we improve?