(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Digital display up to 0.01 mm makes depth measurement stable
·ABS type with an absolute origin
・ Models equipped with this function have an output terminal for configuring a Statistical Process Control system or a measurement system
·A span can be attached
Part Number |
---|
571-201-30 |
571-202-30 |
571-204-10 |
571-205-10 |
571-206-10 |
571-207-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (mm) | Base | Accuracy | Battery life |
---|---|---|---|---|---|---|---|---|---|
฿ 12,570.54 ฿ 8,588.19 | MTY MEASUREING TOOL | 1 Piece(s) | 5 Day(s) | 0 - 150 | W x T : 100 x 6mm | ±0.02mm | 5years | ||
฿ 15,213.00 ฿ 9,806.30 | MEASURING TOOLS | 1 Piece(s) | 12 Day(s) | 0 - 200 | W x T : 100 x 6mm | ±0.02mm | 5years | ||
฿ 27,307.98 ฿ 18,645.89 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 0 - 450 | W x T : 250 x 10mm | ±0.05mm | 3years | ||
฿ 29,276.77 ฿ 19,998.96 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 0 - 600 | W x T : 250 x 10mm | ±0.05mm | 3years | ||
฿ 30,925.51 ฿ 21,128.31 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 0 - 750 | W x T : 250 x 10mm | ±0.06mm | 3years | ||
฿ 34,344.03 ฿ 23,460.41 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 0 - 1000 | W x T : 250 x 10mm | ±0.07mm | 3years |
Loading...
Repeatability | 0.01mm | Resolution | 0.01mm |
---|
How can we improve?
How can we improve?