1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

329/129 Series Spare Rod Type Depth Micrometer DMC-MX/DMC

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 18,237.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative images only.

Product Description

[Features]
・ By exchanging the rod, it is possible to support a wide range of measurements
・ Models equipped with this function have an output terminal for configuring a Statistical Process Control system or a measurement system
·Rod diameter: ⌀4 mm
·With clamp
· With constant pressure device

Part Number
329-250-30SALE
329-251-30SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
No. of rods

฿ 18,237.51

฿ 11,881.74

MEASURING TOOLS 1 Piece(s) Same day 0 - 1506

฿ 22,739.50

฿ 15,528.80

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0 - 30012

Loading...

  1. 1

Basic Information

Specification Digimatic (LCD) Base 101.6 x 16mm Resolution 0.001mm