1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Neck Ball Type, 2-Flute for High Precision_AE-LNBD-H

Long Neck Ball Type, 2-Flute for High Precision_AE-LNBD-H
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 533.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Limited Time Offer: BUY 3 GET 4
  • Get 1 Free Sample when purchase minimum of 3 pcs for NEW AE-series and AD- series customers.
  • **Free 1 pc will be delivered separately at a different delivery time set upon makers’ stock availability.

Product Description

Carbide ball end mills from OSG

2-flute high-precision finishing long neck Carbide ball end mill for high-hardness steel

AE-LNBD-H

2-Flute Long Neck Type for High Precision Finishing AE-LNBD-H
 

1. Thickness at the center
• Thickening of the center core to prevent deformation of the ball tip and improve control of chipping.

 
2. Superior ball R precision
• Secures stable R accuracy across 180°
2-Flute Long Neck Type for High Precision Finishing AE-LNBD-H
3. Teardrop-shaped outer periphery
• Strong back taper geometry enables milling by point, which prevents chattering 
and chipping, resulting in improvement of surface accuracy.
2-Flute Long Neck Type for High Precision Finishing AE-LNBD-H

Note: Teardrop-shaped specification does not apply to items above R2.

 

4. Superior shank accuracy
• Supports h4 tolerance (0/-0.004).

 

5. Smooth Surface Treatment
• Improves surface accuracy by smoothening the coating surface (R0.3 or above).

 

6. Abundant variations
• 261 items (R0.05 to R3) are available to accommodate a wide range of applications.

 

Stable Performance
Exhibits superior durability in SKD11 (60 HRC).

 
2-Flute Long Neck Type for High Precision Finishing AE-LNBD-H
 

Long Tool Life
Enables superior durability in hot die steel DH31S.

 
2-Flute Long Neck Type for High Precision Finishing AE-LNBD-H
 

Finishing
Enables excellent durability and surface finish in STAVAX (53 HRC).

 
2-Flute Long Neck Type for High Precision Finishing AE-LNBD-H
 
2-Flute Long Neck Type for High Precision Finishing AE-LNBD-H

Specifications

2-Flute Long Neck Type for High Precision Finishing AE-LNBD-H
Tool material: Tungsten Carbide
Surface treatment: DUROREY Coating
Tolerance of Radius: ±0.003 (RE 0.25), ±0.005 (0.25 ≤ RE)
Tolerance for Shank Diameter: h4
Suitable for the shrink holder system
Helix Angle: 25°
2-Flute Long Neck Type for High Precision Finishing AE-LNBD-H
 
2-Flute Long Neck Type for High Precision Finishing AE-LNBD-H
Unit:mm
EDP No.RE × LULFAPMXLHDNθkEffective length by inclined angles (Le) *Note 1Type
0.5°1.5°
3056100R0.05 × 0.2 × 4450.087.50.0914.69°0.210.220.220.230.241
3056101R0.05 × 0.3 × 47.614.52°0.30.310.320.330.36
3056102R0.05 × 0.5 × 47.814.16°0.510.530.540.560.6
3056103R0.1 × 0.3 × 4450.167.40.1914.55°0.320.330.340.350.371
3056104R0.1 × 0.5 × 47.614.18°0.530.540.560.580.62
3056105R0.1 × 0.75 × 47.913.74°0.790.810.840.860.93
3056106R0.1 × 1 × 48.113.33°1.041.081.111.151.24
3056107R0.1 × 1 × 611.813.86°
3056108R0.1 × 1.25 × 48.412.94°1.31.351.391.441.55
3056109R0.1 × 1.5 × 48.612.58°1.561.611.671.731.86
3056110R0.1 × 1.75 × 48.912.23°1.821.881.942.012.17
3056111R0.1 × 2 × 49.111.9°2.082.152.222.32.48
3056112R0.1 × 2.5 × 49.611.29°2.62.682.782.883.1
3056113R0.1 × 3 × 410.110.74°3.113.223.333.453.72
3056114R0.15 × 0.5 × 4450.247.40.28514.24°0.530.540.550.570.61
3056115R0.15 × 0.6 × 47.514.06°0.630.650.660.680.73
3056116R0.15 × 0.75 × 47.713.79°0.780.810.830.860.92
3056117R0.15 × 1 × 47.913.36°1.041.071.111.141.23
3056118R0.15 × 1.25 × 48.212.96°1.31.341.391.431.54
3056119R0.15 × 1.5 × 48.412.59°1.561.611.661.721.85
3056120R0.15 × 1.5 × 612.213.34°
3056121R0.15 × 1.75 × 48.712.23°1.821.881.942.012.16
3056122R0.15 × 2 × 48.911.89°2.082.142.222.292.47
3056123R0.15 × 2.25 × 49.211.57°2.342.412.492.582.78
3056124R0.15 × 2.5 × 49.411.27°2.592.682.772.873.09
3056125R0.15 × 3 × 49.910.71°3.113.213.323.443.71
3056126R0.15 × 3.5 × 410.410.2°3.633.753.884.024.33
3056127R0.15 × 4 × 410.99.74°4.144.284.434.594.96
3056128R0.15 × 4.5 × 411.49.31°4.664.824.995.175.58
3056129R0.15 × 5 × 411.98.93°5.185.355.545.746.2
3056130R0.2 × 0.5 × 4450.37.30.3814.27°0.540.560.570.580.621
3056131R0.2 × 0.75 × 47.513.8°0.80.820.850.870.93
3056132R0.2 × 0.8 × 47.613.71°0.850.880.90.930.99
3056133R0.2 × 1 × 47.813.37°1.061.091.121.161.24
3056134R0.2 × 1 × 611.513.91°
3056135R0.2 × 1.5 × 48.312.57°1.581.631.681.731.86
3056136R0.2 × 2 × 48.811.86°2.092.162.232.312.48
3056137R0.2 × 2 × 612.512.82°
3056138R0.2 × 2.5 × 49.311.22°2.612.72.792.883.1
3056139R0.2 × 3 × 49.810.65°3.133.233.343.463.72
3056140R0.2 × 3.5 × 410.310.14°3.643.763.894.034.35
3056141R0.2 × 4 × 410.89.67°4.164.34.454.614.97
3056142R0.2 × 4.5 × 411.39.24°4.684.8355.185.59
3056143R0.2 × 5 × 411.88.85°5.25.375.565.766.21
3056144R0.2 × 5.5 × 412.38.49°5.715.96.116.336.83
3056145R0.2 × 6 × 412.88.15°6.236.446.666.917.45
3056146R0.25 × 0.75 × 4450.47.30.47513.85°0.80.820.840.860.911
3056147R0.25 × 1 × 47.613.4°1.061.091.121.151.23
3056148R0.25 × 1.5 × 48.112.58°1.581.621.671.731.85
3056149R0.25 × 2 × 48.611.85°2.092.162.232.32.47
3056150R0.25 × 2.5 × 49.111.2°2.612.692.782.883.09
3056151R0.25 × 3 × 49.610.62°3.133.233.333.453.71
3056152R0.25 × 3.5 × 410.110.09°3.643.763.894.034.33
3056153R0.25 × 4 × 410.69.61°4.164.34.444.64.95
3056154R0.25 × 4.5 × 411.19.18°4.684.8355.185.58
3056155R0.25 × 5 × 411.68.78°5.195.375.555.756.2
3056156R0.25 × 5.5 × 412.18.41°5.715.96.116.336.82
3056157R0.25 × 6 × 412.68.08°6.236.446.666.97.44
3056158R0.25 × 7 × 413.67.48°7.267.517.778.058.68
3056159R0.25 × 8 × 414.66.97°8.298.588.889.29.93
3056160R0.25 × 9 × 415.66.52°9.339.649.9810.3511.17
3056161R0.25 × 10 × 416.66.12°10.3610.7111.0911.512.41
3056162R0.3 × 0.75 × 4450.57.20.5513.8°0.860.880.90.920.971
3056163R0.3 × 1 × 47.413.34°1.121.141.171.211.28
3056164R0.3 × 1.2 × 47.612.99°1.321.361.41.441.53
3056165R0.3 × 1.5 × 47.912.5°1.631.681.731.781.9
3056166R0.3 × 2 × 48.411.76°2.152.212.282.362.53
3056167R0.3 × 2 × 612.212.78°
3056168R0.3 × 2.5 × 48.911.1°2.672.752.842.933.15
3056169R0.3 × 3 × 49.410.51°3.183.283.393.513.77
3056170R0.3 × 3 × 613.211.83°
3056171R0.3 × 3.5 × 49.99.98°3.73.823.954.084.39
3056172R0.3 × 4 × 410.49.5°4.224.354.54.665.01
3056173R0.3 × 4 × 614.211°
3056174R0.3 × 4.5 × 410.99.06°4.734.895.055.235.63
3056175R0.3 × 5 × 411.48.67°5.255.425.615.816.26
3056176R0.3 × 5.5 × 411.98.3°5.775.966.166.386.88
3056177R0.3 × 6 × 412.47.96°6.286.496.726.967.5
3056178R0.3 × 6.5 × 412.97.65°6.87.037.277.538.12
3056179R0.3 × 7 × 413.47.37°7.327.567.828.118.74
3056180R0.3 × 7.5 × 413.97.1°7.838.18.388.689.36
3056181R0.3 × 8 × 414.46.85°8.358.638.939.269.99
3056182R0.3 × 8.5 × 414.96.62°8.879.179.499.8310.61
3056183R0.3 × 9 × 415.46.41°9.389.710.0410.4111.23
3056184R0.3 × 9.5 × 415.96.2°9.910.2410.610.9811.85
3056185R0.3 × 10 × 416.46.01°10.4210.7711.1511.5612.47
3056186R0.3 × 11 × 45017.45.67°11.4511.8412.2612.7113.71
3056187R0.3 × 12 × 418.45.36°12.4912.9113.3713.8614.96

Note 1: If there is no value in the actual effective length (Le column) for the work gradient angle α, it indicates no interference.

Product Introduction

Part Number
AE-LNBD-H-R0.05X0.2X4
AE-LNBD-H-R0.05X0.3X4
AE-LNBD-H-R0.05X0.5X4
AE-LNBD-H-R0.1X0.3X4
AE-LNBD-H-R0.1X0.5X4
AE-LNBD-H-R0.1X0.75X4
AE-LNBD-H-R0.1X1X4
AE-LNBD-H-R0.1X1X6
AE-LNBD-H-R0.1X1.5X4
AE-LNBD-H-R0.1X1.25X4
AE-LNBD-H-R0.1X1.75X4
AE-LNBD-H-R0.1X2X4
AE-LNBD-H-R0.1X2.5X4
AE-LNBD-H-R0.1X3X4
AE-LNBD-H-R0.2X0.5X4
AE-LNBD-H-R0.2X0.8X4
AE-LNBD-H-R0.2X0.75X4
AE-LNBD-H-R0.2X1X4
AE-LNBD-H-R0.2X1X6
AE-LNBD-H-R0.2X1.5X4
AE-LNBD-H-R0.2X2X4
AE-LNBD-H-R0.2X2X6
AE-LNBD-H-R0.2X2.5X4
AE-LNBD-H-R0.2X3X4
AE-LNBD-H-R0.2X3.5X4
AE-LNBD-H-R0.2X4X4
AE-LNBD-H-R0.2X4.5X4
AE-LNBD-H-R0.2X5X4
AE-LNBD-H-R0.2X5.5X4
AE-LNBD-H-R0.2X6X4
AE-LNBD-H-R0.3X0.75X4
AE-LNBD-H-R0.3X1X4
AE-LNBD-H-R0.3X1.2X4
AE-LNBD-H-R0.3X1.5X4
AE-LNBD-H-R0.3X2X4
AE-LNBD-H-R0.3X2X6
AE-LNBD-H-R0.3X2.5X4
AE-LNBD-H-R0.3X3X4
AE-LNBD-H-R0.3X3X6
AE-LNBD-H-R0.3X3.5X4
AE-LNBD-H-R0.3X4X4
AE-LNBD-H-R0.3X4X6
AE-LNBD-H-R0.3X4.5X4
AE-LNBD-H-R0.3X5X4
AE-LNBD-H-R0.3X5.5X4
AE-LNBD-H-R0.3X6X4
AE-LNBD-H-R0.3X6.5X4
AE-LNBD-H-R0.3X7X4
AE-LNBD-H-R0.3X7.5X4
AE-LNBD-H-R0.3X8X4
AE-LNBD-H-R0.3X8.5X4
AE-LNBD-H-R0.3X9X4
AE-LNBD-H-R0.3X9.5X4
AE-LNBD-H-R0.3X10X4
AE-LNBD-H-R0.3X11X4
AE-LNBD-H-R0.3X12X4
AE-LNBD-H-R0.4X1X4
AE-LNBD-H-R0.4X1.5X4
AE-LNBD-H-R0.4X2X4
AE-LNBD-H-R0.4X2X6
AE-LNBD-H-R0.4X2.5X4
AE-LNBD-H-R0.4X3X4
AE-LNBD-H-R0.4X4X4
AE-LNBD-H-R0.4X5X4
AE-LNBD-H-R0.4X6X4
AE-LNBD-H-R0.4X7X4
AE-LNBD-H-R0.4X8X4
AE-LNBD-H-R0.4X9X4
AE-LNBD-H-R0.4X10X4
AE-LNBD-H-R0.4X12X4
AE-LNBD-H-R0.5X1.5X4
AE-LNBD-H-R0.5X2X4
AE-LNBD-H-R0.5X2X6
AE-LNBD-H-R0.5X2.5X4
AE-LNBD-H-R0.5X3X4
AE-LNBD-H-R0.5X3X6
AE-LNBD-H-R0.5X4X4
AE-LNBD-H-R0.5X4X6
AE-LNBD-H-R0.5X5X4
AE-LNBD-H-R0.5X5X6
AE-LNBD-H-R0.5X6X4
AE-LNBD-H-R0.5X6X6
AE-LNBD-H-R0.5X7X4
AE-LNBD-H-R0.5X7X6
AE-LNBD-H-R0.5X8X4
AE-LNBD-H-R0.5X8X6
AE-LNBD-H-R0.5X9X4
AE-LNBD-H-R0.5X10X4
AE-LNBD-H-R0.5X10X6
AE-LNBD-H-R0.5X12X4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBlade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Tool No. Ball Radius
(mm)
Neck Diameter
(mm)

฿ 1,958.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.0845430561000.050.09

฿ 1,724.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.0845430561010.050.09

฿ 1,872.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.0845430561020.050.09

฿ 1,209.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.1645430561030.10.19

฿ 1,209.00

CARBIDE END MILL 1 Piece(s) Same day -0.1645430561040.10.19

฿ 1,209.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.1645430561050.10.19

฿ 1,209.00

CARBIDE END MILL 1 Piece(s) Same day -0.1645430561060.10.19

฿ 1,701.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.1645630561070.10.19

฿ 1,304.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.1645430561090.10.19

฿ 1,304.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.1645430561080.10.19

฿ 1,447.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.1645430561100.10.19

฿ 1,447.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.1645430561110.10.19

฿ 1,589.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.1645430561120.10.19

฿ 1,701.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.1645430561130.10.19

฿ 823.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.345430561300.20.38

฿ 823.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.345430561320.20.38

฿ 823.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.345430561310.20.38

฿ 823.00

CARBIDE END MILL 1 Piece(s) Same day -0.345430561330.20.38

฿ 1,209.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.345630561340.20.38

฿ 940.00

CARBIDE END MILL 1 Piece(s) Available Same day 10------

฿ 835.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.345430561360.20.38

฿ 1,259.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.345630561370.20.38

฿ 886.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.345430561380.20.38

฿ 936.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.345430561390.20.38

฿ 1,021.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.345430561400.20.38

฿ 1,022.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.345430561410.20.38

฿ 1,066.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.345430561420.20.38

฿ 1,066.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.345430561430.20.38

฿ 1,191.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.345430561440.20.38

฿ 1,237.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.345430561450.20.38

฿ 692.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.545430561620.30.55

฿ 692.00

CARBIDE END MILL 1 Piece(s) Same day -0.545430561630.30.55

฿ 641.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.545430561640.30.55

฿ 624.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.545430561650.30.55

฿ 702.00

CARBIDE END MILL 1 Piece(s) Available Same day 10------

฿ 959.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.545630561670.30.55

฿ 641.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.545430561680.30.55

฿ 641.00

CARBIDE END MILL 1 Piece(s) Same day -0.545430561690.30.55

฿ 982.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.545630561700.30.55

฿ 665.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.545430561710.30.55

฿ 665.00

CARBIDE END MILL 1 Piece(s) Same day -0.545430561720.30.55

฿ 1,016.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.545630561730.30.55

฿ 665.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.545430561740.30.55

฿ 665.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.545430561750.30.55

฿ 665.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.545430561760.30.55

฿ 665.00

CARBIDE END MILL 1 Piece(s) Same day -0.545430561770.30.55

฿ 665.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.545430561780.30.55

฿ 749.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.545430561790.30.55

฿ 748.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.545430561800.30.55

฿ 886.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.545430561810.30.55

฿ 896.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.545430561820.30.55

฿ 920.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.545430561830.30.55

฿ 918.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.545430561840.30.55

฿ 920.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.545430561850.30.55

฿ 982.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.550430561860.30.55

฿ 1,022.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.550430561870.30.55

฿ 669.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.645430561880.40.75

฿ 669.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.645430561890.40.75

฿ 624.00

CARBIDE END MILL 1 Piece(s) Same day -0.645430561900.40.75

฿ 959.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.645630561910.40.75

฿ 669.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.645430561920.40.75

฿ 669.00

CARBIDE END MILL 1 Piece(s) Same day -0.645430561930.40.75

฿ 669.00

CARBIDE END MILL 1 Piece(s) Same day -0.645430561940.40.75

฿ 669.00

CARBIDE END MILL 1 Piece(s) Same day -0.645430561950.40.75

฿ 753.00

CARBIDE END MILL 1 Piece(s) Available Same day 10------

฿ 669.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.645430561970.40.75

฿ 669.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.645430561980.40.75

฿ 765.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.645430561990.40.75

฿ 886.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.645430562000.40.75

฿ 886.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.650430562010.40.75

฿ 533.00

CARBIDE END MILL 1 Piece(s) Same day -0.845430562020.50.95

฿ 533.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.845430562030.50.95

฿ 851.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.845630562040.50.95

฿ 533.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.845430562050.50.95

฿ 533.00

CARBIDE END MILL 1 Piece(s) Same day 10------

฿ 851.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.845630562070.50.95

฿ 589.00

CARBIDE END MILL 1 Piece(s) Same day -0.845430562080.50.95

฿ 936.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.845630562090.50.95

฿ 663.00

CARBIDE END MILL 1 Piece(s) Available Same day 10------

฿ 936.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.845630562110.50.95

฿ 722.00

CARBIDE END MILL 1 Piece(s) Available 5 Day(s) 10------

฿ 982.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.845630562130.50.95

฿ 641.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.845430562140.50.95

฿ 982.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.845630562150.50.95

฿ 641.00

CARBIDE END MILL 1 Piece(s) Same day -0.845430562160.50.95

฿ 982.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.845630562170.50.95

฿ 641.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.845430562180.50.95

฿ 641.00

CARBIDE END MILL 1 Piece(s) Same day -0.845430562190.50.95

฿ 982.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) -0.850630562200.50.95

฿ 641.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 100.8454-0.50.95

Loading...