1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

4-Flute Type for High-Efficiency Processing AE-BM-H

4-Flute Type for High-Efficiency Processing AE-BM-H
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,342.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Limited Time Offer: BUY 3 GET 4
  • Get 1 Free Sample when purchase minimum of 3 pcs for NEW AE-series and AD- series customers.
  • **Free 1 pc will be delivered separately at a different delivery time set upon makers’ stock availability.

Product Description

Carbide ball end mills from OSG

Newly developed DUROREY coating enables superior heat resistance and high toughness optimized for high-hardness steel milling!

Patent pending in Japan

 
Super heat resistant layer and ultra-fine periodic nano-layered structure provide superior
toughness while maintaining high heat resistance and abrasion resistance.
Also suppresses chipping even in high hardness milling and achieves long tool life.
4-Flute Type for High-Efficiency Processing AE-BM-H
 
Coating ColorCoating StructureHardness (GPa)Oxidation Temperature (°C)Heat ResistanceAdhesion StrengthSurface RoughnessWear ResistanceWelding ResistanceToughness
Black GrayUltra-Fine Periodic Nano-Layered411,300
 

(Fair) ○→◎→☆ (Best)
DUROREY is a registered trademark of OSG Corporation.

 

3 types of end mills to accommodate a wide range of milling applications

 
Work Material: YXR3(60HRC)
Machine: Five-axis Machining Center
Main Spindle: HSK63
Coolant: MQL
Maximum RPM: 25,000min-1
Holder: FShrink Fit
4-Flute Type for High-Efficiency Processing AE-BM-H
4-Flute Type for High-Efficiency Processing AE-BM-H
 
ProcessMilling PartMilling MethodMilling ProcessTool
Overall3-axis contouring lineHigh-efficiency roughingAE-BM-H
R5
Chamfer3-axis contouring lineSemi-roughing
Groove5-axis profilingSemi-roughing
Ridge5-axis turn millingRoughing-Semi-roughing
Groove5-axis profilingHigh-precision finishingAE-BD-H
R5 × 30
Ridge5-axis profilingHigh-precision finishingAE-LNBD-H
R3 × 40 × 6
Middle bottom5-axis turn millingHigh-precision finishing
Bottom5-axis turn millingHigh-precision finishing
Chamfer3-axis contouring lineHigh-precision finishingAE-BD-H
R5 × 30

4-flute high-efficiency Carbide ball end mill for high-hardness steel

 

AE-BM-H

 
4-Flute Type for High-Efficiency Processing AE-BM-H
 

1. Thickness at the center
Reduces cutting resistance and enables stable performance with extended tool life.

 

2. Center 2-flute specification
Controls tear when milling flat areas to improve surface accuracy.
Secures chip pockets with the center 2-flute specification to control the clogging of chips.

 
3. Superior ball R precision
Suitable for a wide range of processes, from roughing to semi-roughing.
4-Flute Type for High-Efficiency Processing AE-BM-H
 

4. Unequal flute spacing
 Controls harmonic vibration commonly generated during milling with multiple flutes to enable high-efficiency milling.

 

Long Tool Life
Exhibits superior endurance in high-hardness steel milling.

 
4-Flute Type for High-Efficiency Processing AE-BM-H
 
4-Flute Type for High-Efficiency Processing AE-BM-H
 

Low Cutting Force
Effects of sharp spiral curve and unequal flute spacing enable stable milling with low resistance.

 
4-Flute Type for High-Efficiency Processing AE-BM-H

Specifications

 
4-Flute Type for High-Efficiency Processing AE-BM-H
Tool material: Tungsten Carbide
Surface treatment: DUROREY Coating
Tolerance of Radius: ±0.003 (RE 0.25), ±0.005 (0.25 RE)
Tolerance for Shank Diameter: h4
Suitable for the shrink holder system
Helix Angle: 25°
4-Flute Type for High-Efficiency Processing AE-BM-H
 
 
4-Flute Type for High-Efficiency Processing AE-BM-H
 
Unit:mm
EDP No.RE × LULFAPMXLHDCONDNθkEffective length by inclined angles (Le) *Note 1Type
0.5°1.5°
8549602R1 × 45021261.9510.64°4.194.34.424.554.851
8549603R1.5 × 65031262.858.15°6.446.616.7977.45
8549604R2 × 860412.163.855.65°8.498.718.969.229.81
8549605R2.5 × 1060512.264.852.95°10.5410.8211.1211.45-
8549606R3609-6-------2
8549608R47012-8-------
8549610R58015-10-------
8549612R69018-12-------

Note 1: If there is no value in the actual e ective length (Le column) for the work gradient angle α, it indicates no interference.

Cutting Data

 

Roughing
The machining path is on condition of contouring line operation.

 
Work MaterialTool Steel • Hardened Steel • Prehardened Steel
SKD11 • SKD61 • NAK80 (Approximately 45HRC)
Hardened Steel
~55HRC~62HRC~66HRC~70HRC
RESpeed 
(min-1
)
 Feed 
(mm/min)
Speed 
(min-1
)
Feed 
(mm/min)
Speed 
(min-1
)
Feed 
(mm/min)
Speed 
(min-1
)
Feed 
(mm/min)
Speed 
(min-1
)
Feed 
(mm/min)
R120,7003,31018,3001,83015,9001,59014,3001,1409,600770
R1.513,8002,76012,2001,71010,6001,4809,6001,1506,400770
R210,4002,5009,2001,6608,0001,4407,2001,1504,800770
R2.58,3002,6607,3001,9006,4001,6605,7001,3703,800910
R36,9002,7606,1001,9505,3001,7004,8001,3403,200900
R45,2002,5004,6001,8404,0001,6003,6001,3002,400860
R54,5002,3404,0001,7603,5001,5403,2001,2802,200850
R64,0002,2403,6001,7303,2001,5402,9001,1602,100840
4-Flute Type for High-Efficiency Processing AE-BM-H
 

Finishing
The machining path is on condition of contouring line operation.

 
Work MaterialTool Steel • Hardened Steel • Prehardened Steel
SKD11 • SKD61 • NAK80 (Approximately 45HRC)
Hardened Steel
~55HRC~62HRC~66HRC~70HRC
RESpeed 
(min-1
)
 Feed 
(mm/min)
Speed 
(min-1
)
Feed 
(mm/min)
Speed 
(min-1
)
Feed 
(mm/min)
Speed 
(min-1
)
Feed 
(mm/min)
Speed 
(min-1
)
Feed 
(mm/min)
R127,1004,34024,7002,47022,3001,78018,3001,46013,5001,080
R1.518,0003,60016,5002,31014,9001,78012,2001,4609,0001,080
R213,5003,24012,3002,21011,1001,7809,2001,4706,8001,090
R2.510,8003,4609,9002,5708,9002,1407,3001,7505,4001,300
R39,0003,6008,2002,6207,4002,0706,1001,7104,5001,260
R46,8003,2606,2002,4805,6001,7904,6001,4703,4001,090
R55,7002,9605,3002,3304,8001,7304,0001,4403,0001,080
R65,0002,8004,6002,2104,2001,6803,5001,4002,8001,120
4-Flute Type for High-Efficiency Processing AE-BM-H
 

High-Speed Roughing
Caution:Sparks generated during operation or heat caused by tool breakage can cause fire.
Be sure to use all proper  re -prevention measures.
The conditions below are for high speed / high precision machining centers.

 

The machining path is on condition of contouring line operation

 
Work MaterialTool Steel • Hardened Steel • Prehardened Steel
SKD11 • SKD61 • NAK80 (Approximately 45HRC)
Hardened Steel
55HRC62HRC66HRC70HRC
RESpeed 
(min-1
)
 Feed 
(mm/min)
Speed 
(min-1
)
Feed 
(mm/min)
Speed 
(min-1
)
Feed
(mm/min)
Speed 
(min-1
)
Feed 
(mm/min)
Speed 
(min-1
)
Feed 
(mm/min)
R137,3005,97033,0003,30028,7002,87025,8002,06017,2001,380
R1.524,8004,96022,0003,08019,1002,67017,2002,06011,5001,380
R220,7004,97018,3003,29015,9002,86014,3002,2909,6001,540
R2.516,6005,31014,6003,80012,7003,30011,5002,7607,6001,820
R313,8005,52012,2003,90010,6003,3909,6002,6906,4001,790
R410,4004,9909,2003,6808,0003,2007,2002,5904,8001,730
R58,9004,6308,0003,5207,0003,0806,4002,5604,5001,800
R68,0004,4807,2003,4606,4003,0705,8002,3204,2001,680
4-Flute Type for High-Efficiency Processing AE-BM-H
 

1. Use a rigid and precise machine and holder.
2. We suggest using air blow or MQL (mist).
3. These milling conditions are for an end mill where the tool extension length is 4 times the diameter of the end mill. When length of the tool extension from the machine is long, 
reduce the speed and feed and milling depth.
4. The above condition shows an approximate standard for contouring operation (side milling) with a low machining load. If abnormal cutting sounds,
vibration or chattering occur depending on the machining shape, cutting amount, rigidity of the machine or work holding condition, etc., please adjust the speed, feed and the depth of cut.
5. When the radius of curvature is less than 1.5 times the tool diameter, please reduce the speed to 50-80%, the feed rate to 50-80%, and the pick feed to 20-60% of the above shown cutting conditions.
6. When the machining incline angle (β) is more than 15°, please reduce the speed to 40-60%, the feed 30-50%, and the axial cutting depth to 30-60% of the above shown cutting conditions.
7. If the cutting depth is small, it is possible to further increase the speed and feed.

 

High-Speed Roughing
Caution:Sparks generated during operation or heat caused by tool breakage can cause fire.
Be sure to use all proper  re -prevention measures.
The conditions below are for high speed / high precision machining centers.

 

The machining path is on condition of contouring line operation.

 
Work MaterialTool Steel • Hardened Steel • Prehardened Steel
SKD11 • SKD61 • NAK80 (Approximately 45HRC)
Hardened Steel
~55HRC~62HRC~66HRC~70HRC
RESpeed 
(min-1
)
 Feed 
(mm/min)
Speed 
(min-1
)
Feed 
(mm/min)
Speed 
(min-1
)
Feed
(mm/min)
Speed 
(min-1
)
Feed 
(mm/min)
Speed 
(min-1
)
Feed 
(mm/min)
R140,6106,50037,0203,70033,4402,68027,4702,20020,3001,620
R1.527,0705,41024,6803,46022,2902,67018,3102,20013,5401,620
R224,3605,85022,2104,00020,0603,21016,4802,64012,1801,950
R2.519,4906,24017,7704,62016,0503,85013,1803,1609,7502,340
R316,2406,50014,8104,74013,3803,75010,9903,0808,1202,270
R412,1805,85011,1104,44010,0303,2108,2402,6406,0901,950
R510,3205,3709,4604,1608,6003,1007,1702,5805,4501,960
R69,0805,0808,3604,0107,6403,0606,2102,4805,0202,010
4-Flute Type for High-Efficiency Processing AE-BM-H
 

1. Use a rigid and precise machine and holder.
2. We suggest using air blow or MQL (mist).
3. These milling conditions are for an end mill where the tool extension length is 4 times the diameter of the end mill. When length of the tool extension from the machine is long, 
reduce the speed and feed and milling depth.
4. The above condition shows an approximate standard for contouring operation (side milling) with a low machining load. If abnormal cutting sounds, vibration or chattering occur depending on the machining shape,
cutting amount, rigidity of the machine or work holding condition, etc., please adjust the speed, feed and the depth of cut.
5. When the radius of curvature is less than 1.5 times the tool diameter, please reduce the speed to 50-80%, the feed rate to 50-80%, and the pick feed to 20-60% of the above shown cutting conditions.
6. When the machining incline angle (β) is more than 15°, please reduce the speed to 40-60%, the feed 30-50%, and the axial cutting depth to 30-60% of the above shown cutting conditions.
7. If the cutting depth is small, it is possible to further increase the speed and feed.

Product Introduction

Part Number
AE-BM-H-R1X4
AE-BM-H-R1.5X6
AE-BM-H-R2X8
AE-BM-H-R2.5X10
AE-BM-H-R3
AE-BM-H-R4
AE-BM-H-R5
AE-BM-H-R6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Tool No. Ball Radius
(mm)
Neck Diameter
(mm)

฿ 1,342.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 2506854960212.85

฿ 1,421.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 350685496031.51.95

฿ 1,482.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 4606854960424.85

฿ 1,694.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 560685496052.53.85

฿ 1,902.00

CARBIDE END MILL 1 Piece(s) Same day 960685496063-

฿ 2,603.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 1270885496084-

฿ 3,564.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 15801085496105-

฿ 4,326.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 18901285496126-

Loading...

  1. 1