1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double Seal Tube

TUBE

Double Seal Tube
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,079.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A highly airtight tube with 2 seals on the upper and lower section of the PTFE lid.

 
Part Number
3-6167-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,079.46

TUBE 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Materials Tube: borosilicate glass; Lid: PTFE; Seal: Viton (R) (Fluoroelastomer) Capacity(mL) 10 Opening Diameter Inner diameter approx. 17 × outer diameter approx. 27 mm
Scale N/A Overall Length(mm) 160