1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rechargeable Board Cutter SD180DZ

RECHARGEABLE BOARD CUTTER

Rechargeable Board Cutter SD180DZ
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For drilling square holes in gypsum board and concrete panel.
[Features]
·Quick drilling square holes in the board.
·Easy-to-find notch position.
·Dust box: Dust enters when facing upward. To insert or remove, hold down the lever and take it off.

 
Part Number
SD180DZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,999.00

RECHARGEABLE BOARD CUTTER 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Model Square Hole Cutter Cutting Depth: Plasterboard(mm) 30 Cutting Depth: Normal Plywood(mm) 15
Number of Strokes(min-1) 0 to 6000 Stroke Amount(mm) 6 Accessories Battery, charger, case sold separately