(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-142-01 |
3-142-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | JAN Code | Detailed Specifications 1 | Detailed Specifications 2 | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 86,607.00 |
METAL CONTAINERS | 1 Piece(s) | 13 Day(s) | Ferrule Size: 3S | 4589691023780 | ·Size (mm): ø98×131; Ferrule size: 3S; Main body material: Main body (below window frame) / SUS316L, cover (above window frame), bolts, washers / SUS304, flat seal / silicone rubber, window / heat-resistant reinforced glass | ·Wipe material: Wetted parts / SUS316L, others / SUS304, wiper blade / PTFE, shaft O-ring; Viton ferrule compatible size: 3S/4S; Pressure resistance: 0.18 MPa | 1 pc. | ||
฿ 95,951.00 |
METAL CONTAINERS | 1 Piece(s) | 13 Day(s) | Ferrule Size: 4S | 4589691023797 | ·Size (mm): ø126×131; Ferrule size: 4S; Main body material: Main body (below window frame) / SUS316L, cover (above window frame), bolts, washers / SUS304, flat seal / silicone rubber, window / heat-resistant reinforced glass | ·Wipe material: Wetted parts / SUS316L, others / SUS304, wiper blade / PTFE, shaft O-ring; Viton ferrule compatible size: 3S/4S; Pressure resistance: 0.16 MPa (Normal temperature) | 1 pc. |
[Features]
·You can check the condition inside the container by attaching it to the ferrule of the container, etc.
·Unlike conventional sight glasses, it is safe because the glass does not fall off when it is removed from the ferrule.
·When you turn the handle, the inner wiper blade rotates to wipe off dirt and water droplets.
·The wetted parts are SUS316L and has excellent corrosion resistance.
·The inner surface is tapered to maximize the field of view.
Part Number |
---|
3-142-01 |
3-142-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | JAN Code | Detailed Specifications 1 | Detailed Specifications 2 | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 86,607.00 |
METAL CONTAINERS | 1 Piece(s) | 13 Day(s) | Ferrule Size: 3S | 4589691023780 | ·Size (mm): ø98×131; Ferrule size: 3S; Main body material: Main body (below window frame) / SUS316L, cover (above window frame), bolts, washers / SUS304, flat seal / silicone rubber, window / heat-resistant reinforced glass | ·Wipe material: Wetted parts / SUS316L, others / SUS304, wiper blade / PTFE, shaft O-ring; Viton ferrule compatible size: 3S/4S; Pressure resistance: 0.18 MPa | 1 pc. | ||
฿ 95,951.00 |
METAL CONTAINERS | 1 Piece(s) | 13 Day(s) | Ferrule Size: 4S | 4589691023797 | ·Size (mm): ø126×131; Ferrule size: 4S; Main body material: Main body (below window frame) / SUS316L, cover (above window frame), bolts, washers / SUS304, flat seal / silicone rubber, window / heat-resistant reinforced glass | ·Wipe material: Wetted parts / SUS316L, others / SUS304, wiper blade / PTFE, shaft O-ring; Viton ferrule compatible size: 3S/4S; Pressure resistance: 0.16 MPa (Normal temperature) | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?