(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Stainless steel pressure tank TB/TM/TN series
UNICONTROLS
From: ฿ 19,642.49 |
---|
Days to Ship: 40 Day(s) |
Stainless Steel Tank, Capacity Details 0.46–25
SUGICO
From: ฿ 7,058.00 |
---|
Days to Ship: 19 Day(s) |
Stainless Steel Sight Glass (With wiper)
AS ONE
From: ฿ 86,607.00 |
---|
Days to Ship: 13 Day(s) |
From: ฿ 83,757.60 |
---|
Days to Ship: 40 Day(s) |
Stainless Steel Hopper (SUS304)
SUGICO
From: ฿ 19,798.00 |
---|
Days to Ship: 12 Day(s) |
Suspended Type Stainless Steel Sealed Container With Lower Handle (Clip Type) CTBD Series
AS ONE
From: ฿ 6,182.86 |
---|
Special Price |
Days to Ship: 14 Day(s) |
Stainless Steel Pressure Tank, TMC Series, TMC5/-10/-21
UNICONTROLS
From: ฿ 31,387.85 |
---|
Days to Ship: 40 Day(s) |
Sealed Container With Stainless Steel Folding Handle (Clip Type) CTHF Series
AS ONE
From: ฿ 8,990.65 |
---|
Special Price |
Days to Ship: 15 Day(s) |
Molybdenum Stainless Steel Tank (with Lid)
SUGICO
From: ฿ 4,243.36 |
---|
Days to Ship: Same day |
18-8 Deep Food Container with Scale (with Inner Lid)
SUGICO
From: ฿ 958.00 |
---|
Days to Ship: 1 Day(s) |
Stainless Steel Pressurizer Tank Agitation Unit
UNICONTROLS
From: ฿ 119,602.00 |
---|
Days to Ship: 40 Day(s) |
Stainless Steel Pot Detailed Capacity (L) 0.38–36
TRUSCO
From: ฿ 467.00 |
---|
Days to Ship: Same day |
Stainless Steel Basket (Handheld Type) KGT-IN Series
AS ONE
From: ฿ 12,687.94 |
---|
Special Price |
Days to Ship: 40 Day(s) |
Sealed Container With Stainless Steel Folding Handle (Band Type) CTLF Series
AS ONE
From: ฿ 12,781.41 |
---|
Special Price |
Days to Ship: 20 Day(s) |
Stainless Steel Sealed Tank (Shallow, With Handle)
AS ONE
From: ฿ 5,190.00 |
---|
Special Price |
Days to Ship: 19 Day(s) |
Stainless Steel Tank (Shallow, With Lid)
AS ONE
From: ฿ 4,343.00 |
---|
Special Price |
Days to Ship: 19 Day(s) |
Stainless Steel Tank (With Lid)
AS ONE
From: ฿ 2,860.00 |
---|
Special Price |
Days to Ship: 19 Day(s) |
Stainless Steel Sight Glass (With light and case)
AS ONE
From: ฿ 26,021.88 |
---|
Special Price |
Days to Ship: 15 Day(s) |
Stainless Steel Pot, Capacity 48–165 L
SUGICO
From: ฿ 17,753.00 |
---|
Days to Ship: 1 Day(s) |
Small Capacity Stainless Steel Pressure Tank
UNICONTROLS
From: ฿ 26,757.75 |
---|
Days to Ship: 40 Day(s) |
Stainless Steel Bucket (Pressed Type) Lid
TRUSCO
From: ฿ 742.34 |
---|
Days to Ship: 1 Day(s) |
Stainless Steel Bucket (Pressed Type) Body
TRUSCO
From: ฿ 3,647.00 |
---|
Days to Ship: 1 Day(s) |
Suspended Type Stainless Steel Sealed Container With Lower Handle (Band Type) CTLBD Series
AS ONE
From: ฿ 10,114.13 |
---|
Days to Ship: 14 Day(s) |
Suspended Type Stainless Steel Sealed Container With Lower Folding Handle (Clip Type) CTBDF Series
AS ONE
From: ฿ 7,025.32 |
---|
Days to Ship: 14 Day(s) |
Suspended Type Stainless Steel Sealed Container With Lower Folding Handle (Band Type) CTLBDF Series
AS ONE
From: ฿ 10,909.55 |
---|
Days to Ship: 14 Day(s) |
Stainless Steel Rectangular Container (Lock Type)
AS ONE
From: ฿ 942.00 |
---|
Days to Ship: 19 Day(s) |
Stainless Steel Bucket (with Handle) 8002/8003
AS ONE
From: ฿ 4,865.00 |
---|
Days to Ship: 19 Day(s) |
Lid For Stainless Steel Bucket 8002
AS ONE
From: ฿ 1,587.00 |
---|
Days to Ship: 19 Day(s) |
Stainless Steel Sealed Tank (With Handle)
AS ONE
From: ฿ 5,560.00 |
---|
Special Price |
Days to Ship: 19 Day(s) |
Stainless Steel Round Sealed Tank
AS ONE
From: ฿ 1,217.00 |
---|
Days to Ship: 19 Day(s) |
Stainless Steel Rectangular Sealed Tank
AS ONE
From: ฿ 3,972.00 |
---|
Days to Ship: 19 Day(s) |
AS ONE
From: ฿ 1,093.00 |
---|
Days to Ship: 19 Day(s) |
Integrated Sight Glass NMB Series
AS ONE
From: ฿ 17,847.94 |
---|
Days to Ship: 12 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Capacity(L) |
Material |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | UNICONTROLS | SUGICO | AS ONE | UNICONTROLS | SUGICO | AS ONE | UNICONTROLS | AS ONE | SUGICO | SUGICO | UNICONTROLS | TRUSCO | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | SUGICO | UNICONTROLS | TRUSCO | TRUSCO | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE | AS ONE |
Product Series | Suspended Type Stainless Steel Sealed Container With Lower Handle (Clip Type) CTBD Series | Sealed Container With Stainless Steel Folding Handle (Clip Type) CTHF Series | Sealed Container With Stainless Steel Folding Handle (Band Type) CTLF Series | Suspended Type Stainless Steel Sealed Container With Lower Handle (Band Type) CTLBD Series | Suspended Type Stainless Steel Sealed Container With Lower Folding Handle (Clip Type) CTBDF Series | Suspended Type Stainless Steel Sealed Container With Lower Folding Handle (Band Type) CTLBDF Series | |||||||||||||||||||||||||||
From | ฿ 19,642.49 | ฿ 7,058.00 | ฿ 86,607.00 | ฿ 83,757.60 | ฿ 19,798.00 | ฿ 6,182.86 Special Price On Sale Until 31/05/2024 | ฿ 31,387.85 | ฿ 8,990.65 Special Price On Sale Until 31/05/2024 | ฿ 4,243.36 | ฿ 958.00 | ฿ 119,602.00 | ฿ 467.00 | ฿ 12,687.94 Special Price On Sale Until 31/05/2024 | ฿ 12,781.41 Special Price On Sale Until 31/05/2024 | ฿ 5,190.00 Special Price On Sale Until 31/05/2024 | ฿ 4,343.00 Special Price On Sale Until 31/05/2024 | ฿ 2,860.00 Special Price On Sale Until 31/05/2024 | ฿ 26,021.88 Special Price On Sale Until 31/05/2024 | ฿ 17,753.00 | ฿ 26,757.75 | ฿ 742.34 | ฿ 3,647.00 | ฿ 10,114.13 | ฿ 7,025.32 | ฿ 10,909.55 | ฿ 942.00 | ฿ 4,865.00 | ฿ 1,587.00 | ฿ 5,560.00 Special Price On Sale Until 31/05/2024 | ฿ 1,217.00 | ฿ 3,972.00 | ฿ 1,093.00 | ฿ 17,847.94 |
Days to Ship | 40 Day(s) | 19 Day(s) | 13 Day(s) | 40 Day(s) | 12 Day(s) | 14 Day(s) | 40 Day(s) | 15 Day(s) | Same day | 1 Day(s) | 40 Day(s) | Same day | 40 Day(s) | 20 Day(s) | 19 Day(s) | 19 Day(s) | 19 Day(s) | 15 Day(s) | 1 Day(s) | 40 Day(s) | 1 Day(s) | 1 Day(s) | 14 Day(s) | 14 Day(s) | 14 Day(s) | 19 Day(s) | 19 Day(s) | 19 Day(s) | 19 Day(s) | 19 Day(s) | 19 Day(s) | 19 Day(s) | 12 Day(s) |
Product Type | Pressure Tank | Tank | Related Item | Pressure Tank | Related Item | - | Pressure Tank | - | Tank | Tank | Pressure Tank | Tank | - | - | - | - | - | Related Item | Tank | Pressure Tank | Bucket | Bucket | - | - | - | - | - | - | - | - | - | - | Related Item |
Capacity(L) | 5.0 to 9.9 ~ 20 to 59 | 10.0 to 19.9 | - | 10.0 to 19.9 ~ 20 to 59 | 10.0 to 19.9 ~ 20 to 59 | - | 5.0 to 9.9 ~ 20 to 59 | - | Up to 4.9 ~ 20 to 59 | Up to 4.9 ~ 20 to 59 | 10.0 to 19.9 ~ 20 to 59 | Up to 4.9 ~ 20 to 59 | - | - | - | - | - | - | 20 to 59 ~ 100 or More | Up to 4.9 | - | 10.0 to 19.9 ~ 20 to 59 | - | - | - | Up to 4.9 | - | - | - | Up to 4.9 ~ 5.0 to 9.9 | Up to 4.9 ~ 5.0 to 9.9 | Up to 4.9 ~ 5.0 to 9.9 | - |
Material | SUS304 | SUS304 | SUS316L | SUS304 | SUS304 | - | SUS304 | - | SUS316 | SUS304 | SUS304 | SUS304 | SUS304 | - | SUS304 | SUS304 | SUS304 | SUS316L | SUS304 | SUS304 | SUS304 | SUS304 | - | - | - | SUS304 | SUS304 | SUS304 | SUS304 | - | SUS304 | SUS304 | SUS316L |
Loading...
How can we improve?
How can we improve?