(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Integrated Sight Glass NMB Series (3-143-02)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • The image is a representative image.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-143-01
3-143-02
3-143-03
3-143-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications JAN Code Detailed Specifications 1 Internal Capacity

฿ 17,847.94

METAL CONTAINERS 1 Piece(s) 12 Day(s) Ferrule Size: 1.5S 4589691023742 ·Size (mm): ø60×37; Ferrule size: 1.5S; Materials: Main body (below window frame) / SUS316L, cover (above window frame), bolts, washers / SUS304, flat seal / silicone rubber, window / heat-resistant reinforced glass 1 pc.

฿ 18,328.54

METAL CONTAINERS 1 Piece(s) 12 Day(s) Ferrule Size: 2S 4589691023759 ·Size (mm): ø73×37; Ferrule size: 2S; Materials: Main body (below window frame) / SUS316L, cover (above window frame), bolts, washers / SUS304, flat seal / silicone rubber, window / heat-resistant reinforced glass 1 pc.

฿ 23,617.81

METAL CONTAINERS 1 Piece(s) 19 Day(s) Ferrule Size: 3S 4589691023766 ·Size (mm): ø98×37; Ferrule size: 3S; Materials: Main body (below window frame) / SUS316L, cover (above window frame), bolts, washers / SUS304, flat seal / silicone rubber, window / heat-resistant reinforced glass 1 pc.

฿ 30,349.42

METAL CONTAINERS 1 Piece(s) 12 Day(s) Ferrule Size: 4S 4589691023773 ·Size (mm): ø126 × 37; Ferrule size: 4S; Materials: Main body (below window frame) / SUS316L, cover (above window frame), bolts, washers / SUS304, flat seal / silicone rubber, window / heat-resistant reinforced glass 1 pc.

Basic Specifications

Product Description

[Features]
·You can check the condition inside the container by attaching it to the ferrule of the container, etc.
·Unlike conventional sight glasses, it is safe because the glass does not fall off when it is removed from the ferrule.
·A hygienic sight glass that can be disassembled, washed, and sterilized.
·The wetted parts are SUS316L and has excellent corrosion resistance.
·The inner surface is tapered to maximize the field of view.

Part Number
3-143-01
3-143-02
3-143-03
3-143-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications JAN Code Detailed Specifications 1 Internal Capacity

฿ 17,847.94

METAL CONTAINERS 1 Piece(s) 12 Day(s) Ferrule Size: 1.5S 4589691023742 ·Size (mm): ø60×37; Ferrule size: 1.5S; Materials: Main body (below window frame) / SUS316L, cover (above window frame), bolts, washers / SUS304, flat seal / silicone rubber, window / heat-resistant reinforced glass 1 pc.

฿ 18,328.54

METAL CONTAINERS 1 Piece(s) 12 Day(s) Ferrule Size: 2S 4589691023759 ·Size (mm): ø73×37; Ferrule size: 2S; Materials: Main body (below window frame) / SUS316L, cover (above window frame), bolts, washers / SUS304, flat seal / silicone rubber, window / heat-resistant reinforced glass 1 pc.

฿ 23,617.81

METAL CONTAINERS 1 Piece(s) 19 Day(s) Ferrule Size: 3S 4589691023766 ·Size (mm): ø98×37; Ferrule size: 3S; Materials: Main body (below window frame) / SUS316L, cover (above window frame), bolts, washers / SUS304, flat seal / silicone rubber, window / heat-resistant reinforced glass 1 pc.

฿ 30,349.42

METAL CONTAINERS 1 Piece(s) 12 Day(s) Ferrule Size: 4S 4589691023773 ·Size (mm): ø126 × 37; Ferrule size: 4S; Materials: Main body (below window frame) / SUS316L, cover (above window frame), bolts, washers / SUS304, flat seal / silicone rubber, window / heat-resistant reinforced glass 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product specifications

Usage examples

Integrated Sight Glass NMB Series usage example