(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Incision-Resistant Gloves (Knitting, 13G, Black, TSUNOOGA)

Incision-Resistant Gloves (Knitting, 13G, Black, TSUNOOGA)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Stop wearing If your feel itchy, irritation or allergy.
  • From :
    ฿ 117.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HG-230B-L
HG-230B-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Trusco Code Glove Length
(mm)
Mass
(g)

฿ 117.00

KNITTING GLOVE 1 Piece(s) Same day L T20-0061 190 32

฿ 117.00

KNITTING GLOVE 1 Piece(s) 1 Day(s) M T20-0060 180 30

Basic Specifications

  • The intended use
    Cut Resistance
  • Gauge
    13
  • Color
    Black
  • Palm Width(mm)
    90
  • Material
    Black Tsunooga Composite Yarn
  • Coating
    No
  • Cut Level
    3
  • Specifications
    Cut resistance level 3

Product Description

●Tsunooga has high strength and excellent resistance to cutting
●Ergonomically designed seamless-line offers comfortableness and flexibility
●Excellent dexterity and tactility as well as incomparable grip for wet and oily condition
●Low lint and well ventilation

Part Number
HG-230B-L
HG-230B-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Trusco Code Glove Length
(mm)
Mass
(g)

฿ 117.00

KNITTING GLOVE 1 Piece(s) Same day L T20-0061 190 32

฿ 117.00

KNITTING GLOVE 1 Piece(s) 1 Day(s) M T20-0060 180 30

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications



Applications