(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Incision-Resistant Gloves (Nitrile, 10G, Cut Level 5)

High Incision-Resistant Gloves (Nitrile, 10G, Cut Level 5)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Stop wearing If your feel itchy, irritation or allergy.
  • From :
    ฿ 195.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1571-DA-6
1571-DA-7
1571-DA-8
1571-DA-9
1571-DA-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Palm Width
(mm)
Glove Length
(mm)
Mass
(g)

฿ 195.00

NBR COAT HIGH CUT RESIST GLOVE 1 Piece(s) Same day S 95 217 63

฿ 195.00

NBR COAT HIGH CUT RESIST GLOVE 1 Piece(s) Same day M 97 227 72

฿ 195.00

NBR COAT HIGH CUT RESIST GLOVE 1 Piece(s) Same day L 100 238 74

฿ 195.00

NBR COAT HIGH CUT RESIST GLOVE 1 Piece(s) Same day LL 104 244 87

฿ 195.00

NBR COAT HIGH CUT RESIST GLOVE 1 Piece(s) 1 Day(s) XXL 105 254 86

Basic Specifications

  • Gauge
    10
  • Material
    NITRILE (NBR)
  • Liner
    HDPE, White Cotton Yarn and Black Woolly Nylon Yarn
  • Coating
    NITRILE (NBR)
  • Specifications
    Cut resistance level 5

Product Description

●Specially compound NITRILE palm coated with High Cut resistant
●Excellent dexterity and tactility as well as incomparable grip for wet and oily condition
●Ergonomically designed seamless-line offers comfortableness and flexibility
●Use for Assembly, Fabrication, Machining Glass, Bottling, Paper, Mining Handling metal sheet, Aircraft

Part Number
1571-DA-6
1571-DA-7
1571-DA-8
1571-DA-9
1571-DA-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Palm Width
(mm)
Glove Length
(mm)
Mass
(g)

฿ 195.00

NBR COAT HIGH CUT RESIST GLOVE 1 Piece(s) Same day S 95 217 63

฿ 195.00

NBR COAT HIGH CUT RESIST GLOVE 1 Piece(s) Same day M 97 227 72

฿ 195.00

NBR COAT HIGH CUT RESIST GLOVE 1 Piece(s) Same day L 100 238 74

฿ 195.00

NBR COAT HIGH CUT RESIST GLOVE 1 Piece(s) Same day LL 104 244 87

฿ 195.00

NBR COAT HIGH CUT RESIST GLOVE 1 Piece(s) 1 Day(s) XXL 105 254 86

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications