(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock And Key, Stainless Steel Lockout Hasp, 25 mm

Lock And Key, Stainless Steel Lockout Hasp, 25 mm

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Loading...

Specifications of 862-5155

  • Material
    Stainless Steel Sheet
  • Type
    Hasp Lockout
  • Number of Locks
    6
  • Lock Shackle Maximum Diameter
    5mm
Part Number
862-5155 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 1,245.11

฿ 878.92

LOCKOUT HASP 1 Piece(s) 8 Day(s) 10

Basic Specifications

  • Material
    Stainless Steel Sheet
  • Type
    Hasp Lockout
  • Number of Locks
    6
  • Lock Shackle Maximum Diameter
    5mm

Product Description

The stainless steel lockout hasps
Has space for up to 6 individual padlocks with a shackle diameter up to 6 mm
The padlock fixing is divided in to 3 holes and three lock combination bar
Suitable for use in corrosive areas and near sea shore areas
25 mm jaw diameter

Specifications of 862-5155

  • Material
    Stainless Steel Sheet
  • Type
    Hasp Lockout
  • Number of Locks
    6
  • Lock Shackle Maximum Diameter
    5mm
Part Number
862-5155 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 1,245.11

฿ 878.92

LOCKOUT HASP 1 Piece(s) 8 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1