1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

32 Piece Screwdriver Bit Set

32 PIECE SCREWDRIVER BIT SET

32 Piece Screwdriver Bit Set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,361.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

32-piece set comprising 4 individual bit sets in storage clips, and a magnetic adaptor
Features & Benefits
• Manufactured from high grade alloy steel
• Suitable for use with power tools

 
Part Number
615-9209 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,361.65

฿ 961.19

32 PIECE SCREWDRIVER BIT SET 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Material Alloy Steel Number of Pieces 32 Type Driver Bit
Size Slotted: 3; 4; 4.5; 5; 6; 7; 8; 9 x 25 mm; Phillips: PH0; PH1; PH2; PH3 x 25 mm; Supadriv: PZ1; PH2; PZ3 x 25 mm; Hexagon: 1.5 to 6 x 25 mm Head Type Hexagon, Phillips, Slotted, Torx

Please check the type/dimensions/specifications of the part 615-9209 in the 32 Piece Screwdriver Bit Set series.