1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Desktop Indoor Air Quality Meter IM-502 CO2

DESKTOP INDOOR AIR QUALITY

Desktop Indoor Air Quality Meter IM-502 CO2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,296.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS Pro Desktop indoor air quality meter measure CO2, ventilation rate, temperature and humidity. Ensures long-term stability and durability.
Non-Dispersive Infrared (NDIR) CO2 sensor ensures long-term stability and durability
4 Measurements in one monitor, CO2, CO2 Ventilation Rate, Temperature and Humidity
Large display
Easy-to-use PC software for parameter settings and analysis
Fast USB download
Internal memory stores up to 17000 data
Selectable record time Interval
CO2/Temperature/Humidity high, low alarm setting
Set on the table or wall-mounted (with1/4" tripod nut)
Maximum/Minimum values

 
Part Number
106-5304
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 15,296.00

DESKTOP INDOOR AIR QUALITY 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Height 128mm Dimensions 89 x 62 x 128mm Weight 190g
Model Number p IM-502 Power Source Mains Humidity Measurement Resolution 0.001
Minimum Carbon Dioxide Level 0ppm Maximum Carbon Dioxide Level 9999ppm Temperature Measurement Resolution 0.1 °C, 0.1 °F
Best Carbon Dioxide Accuracy ±5% Carbon Dioxide Resolution ±1ppm Maximum Temperature +122 °F, +50 °C
Maximum Humidity Measurement 95%RH Best Humidity Measurement Accuracy ±3 % Power Source Mains