(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EM Euro PMP Volumetric Flask (With Cap) Transparent

EM Euro PMP Volumetric Flask (With Cap) Transparent

You can add up to 6 items to the comparison list.

Loading...

Specifications of 5-5362-07

  • Product Type
    Volumetric Flask
  • Capacity(ml)
    10
  • Material
    Other
  • Height(mm)
    90
  • Specifications
    With ring mark, with cap
  • Type
    Accuracy class B
  • Color
    Transparent
  • Thread Standard
    GL18
  • Materials
    Main Body: PMP (polymethylpentene); Cap: PP (polypropylene)
  • Autoclave
    Applicable
Part Number
5-5362-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 695.00

GRADUATEDLABORATORYGLASSWARE 1 Piece(s) 19 Day(s) 10

Basic Specifications

  • Product Type
    Volumetric Flask
  • Capacity(ml)
    10
  • Material
    Other
  • Height(mm)
    90
  • Specifications
    With ring mark, with cap
  • Type
    Accuracy class B
  • Color
    Transparent
  • Thread Standard
    GL18
  • Materials
    Main Body: PMP (polymethylpentene); Cap: PP (polypropylene)
  • Autoclave
    Applicable

Product Description

[Specifications]
・Capacity (mL): 10
・Height (mm): 90
・Screw standards: GL 18
・Color: transparent
・Type: Precision Class B
・Material: Body/PMP (polymethylpentene), Cap/PP (Polypropylene)
・Autoclavable
・Ring mark
・Capped
・RoHS3 (EU)2015/863 Certificates can be issued

Specifications of 5-5362-07

  • Product Type
    Volumetric Flask
  • Capacity(ml)
    10
  • Material
    Other
  • Height(mm)
    90
  • Specifications
    With ring mark, with cap
  • Type
    Accuracy class B
  • Color
    Transparent
  • Thread Standard
    GL18
  • Materials
    Main Body: PMP (polymethylpentene); Cap: PP (polypropylene)
  • Autoclave
    Applicable
Part Number
5-5362-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 695.00

GRADUATEDLABORATORYGLASSWARE 1 Piece(s) 19 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1