1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Depth Gage SERIES 527, 571 — Hook End Type

Depth Gage SERIES 527, 571 — Hook End Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,318.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• The end of the main beam is hook-shaped to allow depth and thickness measurements of a
projected portion or lip in a hole, in addition to standard depth measurement.
• Coolant proof models achieve IP67 protection level.
• Enables stable depth measurement with a resolution of 0.01mm.
• ABSOLUTE Digital Caliper
• Digital models display the compensation value by pressing the OFF switch to allow direct reading.
• Slider operation of the digital models is smooth and comfortable.
• Allows integration into statistical process control and measurement systems for models
with measurement data output connector.
• Battery: SR44 (1 pc), 938882. For initial operational checks (standard accessory)
• Battery life: Approx. 3 years under normal use (for digital models)
• Optional longer extension bases are available.

Part Number
527-411SALE
527-412SALE
527-413SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAccuracy Range L1 (L2 and L3)

฿ 7,318.88

฿ 5,000.26

CALIPER VD-15H 1 Piece(s) 5 Day(s) ±0.03mm10 - 150mm (0 - 150mm)

฿ 7,952.86

฿ 5,434.98

CALIPER VD-20H 1 Piece(s) 22 Day(s) ±0.03mm10 - 200mm (0 - 200mm)

฿ 10,803.38

฿ 7,375.47

CALIPER VD-30H 1 Piece(s) 3 Day(s) ±0.04mm10 - 300mm (0 - 300mm)

Loading...

  1. 1

Basic Information

Vernier reading 0.02mm Base (W×T) 100×6.5mm Specifications Analog