1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dial Depth Gage SERIES 7

Dial Depth Gage SERIES 7
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,869.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Optimal for hole, narrow groove and step measurement.

Part Number
7217SSALE
7218SSALE
7238TSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipW Measuring force Contact point Extension rod Dial indicator Stroke (inch)

฿ 8,250.00

฿ 5,634.75

D-INDICATOR DDG2.5-8IN/2904SB 1 Piece(s) 50 Day(s) 63.5mm2.5NCarbide ball point (No.21JZA242)3 pcs. (1”, 2”, 4”)2904SB for Depth Gage1”

฿ 9,200.00

฿ 6,281.76

DIAL INDICATOR DDG4-8IN/2904SB 1 Piece(s) 45 Day(s) 101.6mm2.5NCarbide ball point (No.21JZA242)3 pcs. (1”, 2”, 4”)2904SB for Depth Gage1”

฿ 7,869.09

฿ 5,376.16

DIAL DEPTH GAGE /1168T 1 Piece(s) 45 Day(s) 101.6mm1.4NProvided with a carbide- tipped ball point (No.21JZA242: 17.8mm) (No.21JZA243: 22.9mm)4 pcs. (.5”, 1”, 2”, 4”)1168T for Depth Gage (Back plunger type).2”

Loading...

  1. 1

Basic Information

Product Type Depth Gauge Display style Digital Range 0 - 8”
Graduation .001” Accuracy ±.002” t 16mm
Flatness .0002" Mounting position of a dial indicator 1