1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vernier Caliper, ABSOLUTE Digimatic Caliper 500 Series

Vernier Caliper, ABSOLUTE Digimatic Caliper 500 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,645.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

• ABSOLUTE electromagnetic induction linear encoder system is introduced (except for 0 - 300mm/0 - 12" models).
• New ergonomic design with finger rest.
• The ZERO/ABS button allows the display to be Zero-Set at any slider position along the scale for comparison measurements. This button will also allow return to the absolute (ABS) mode and display of the true position from the origin (usually jaws closed point).
• Large and clear LCD readout.
• Smooth slider movement makes for comfortable operation.
• 18,000 hours battery life.
• Allows step measurement.
• Carbide-tipped jaw calipers are optimal for rough finished parts, castings, grinding stones, etc.
• Allows integration into statistical process control and measurement systems for models with measurement data output connector.

Part Number
500-159-30SALE
500-160-30SALE
500-164-30SALE
500-171-30SALE
500-174-30SALE
500-175-30SALE
500-196-30SALE
500-197-30SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring range
(inch)
Remarks Specification Mass

฿ 10,269.04

฿ 7,000.40

DM CALIPER CD-6ASXW 1 Piece(s) 14 Day(s) 0 - 6"Carbide-tipped jaws for outside measurementWithout SPC data output162

฿ 13,604.77

฿ 9,293.42

DM CALIPER CD-6ASXWW 1 Piece(s) 14 Day(s) 0 - 6"Carbide-tipped jaws for outside and inside measurementWithout SPC data output162

฿ 14,763.97

฿ 10,153.18

DM CALIPER CD-8ASXWW 1 Piece(s) 14 Day(s) 0 - 8"Carbide-tipped jaws for outside and inside measurementWithout SPC data output192

฿ 6,618.71

฿ 4,517.93

DM CALIPER CD-6AX 1 Piece(s) 5 Day(s) 0 - 6"--162

฿ 10,318.59

฿ 7,058.95

DM CALIPER CD-6AXW 1 Piece(s) 5 Day(s) 0 - 6"Carbide-tipped jaws for outside measurement-162

฿ 13,902.73

฿ 9,552.57

DM CALIPER CD-6AXWW 1 Piece(s) 5 Day(s) 0 - 6"Carbide-tipped jaws for outside and inside measurement-162

฿ 5,645.86

฿ 4,439.90

DM CALIPER CD-6ASX 1 Piece(s) Same day 0 - 6"-Without SPC data output162

฿ 6,740.94

฿ 4,670.80

DM CALIPER CD-6ASX 1 Piece(s) 5 Day(s) 0 - 8"-Without SPC data output192

Loading...

  1. 1

Basic Information

Type Standard Calipers Display Method Digital Accuracy ±.001"/ ±0.02mm
Fine adjustment with thumb roller Depth bar Blade