1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vernier Caliper, ABSOLUTE Coolant Proof Caliper Series 500 — With Dust/Water Protection Conforming To IP67 Level

Vernier Caliper, ABSOLUTE Coolant Proof Caliper Series 500 — With Dust/Water Protection Conforming To IP67 Level
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,485.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• ABS Coolant Proof Caliper with Dust/Water Protection conforming to IP67 Level. Can be used in workshop conditions exposed to coolant, water, dust or oil. 100% air-leak test ensures every caliper conforms to IP67.
• Font height is 9mm (increased by 22%) and visibility is improved (except for 0 - 300mm/ 0 - 12" models).
• Battery cap does not require a screw driver for battery replacement (except for 0 - 300mm / 0 - 12" models).
• Extended battery life of 5 years due to low current integrated circuit (except for 0 - 300mm/0 - 12" models).
• Easy to use — advanced ergonomic design uses only 1 button.
• Incorporates Mitutoyo's ABSOLUTE measurement system. No need to reset the origin.
• The automatic power-on/off function shuts down the LCD display after 20 minutes inactivity, but the ABS scale origin is unaffected. Power is restored to the display when the slider is moved.
• Stepped features can be measured.
• Can be integrated into statistical process control and measurement systems.
• An inspection certificate is supplied as standard. (However, this cannot be used as a calibration certificate as it is undated.)

Part Number
500-703-20SALE
500-712-20SALE
500-713-20SALE
500-719-20SALE
500-724-20SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Remarks Specification Mass

฿ 8,835.52

฿ 5,506.30

MEASURING TOOLS 1 Piece(s) 5 Day(s) 0 - 200-With thumb roller198g

฿ 8,485.85

฿ 5,800.08

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0 - 150-With thumb roller and measurement data output port168g

฿ 10,337.37

฿ 7,059.39

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0 - 200-With thumb roller and measurement data output port198g

฿ 8,682.20

฿ 5,659.06

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0 - 150Depth bar ø1.9mmWith thumb roller and measurement data output port168g

฿ 14,937.46

฿ 10,212.74

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0 - 200Carbide-tipped jaws for outside and inside measurementWith thumb roller and measurement data output port198g

Loading...

  1. 1

Basic Information

Type Standard Calipers Display Method Digital Accuracy ±0.02mm