1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vernier Caliper, Super Caliper Series 500 — No Battery Or Origin Reset Needed For IP67 Digital Caliper

Vernier Caliper, Super Caliper Series 500 — No Battery Or Origin Reset Needed For IP67 Digital Caliper
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 10,817.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Top-of-the-line digital caliper. Solar type caliper with no battery and IP67 protection assures waterproof reliability.
• With no annoying origin restoration necessary, a measurement can be started any time and there is no restriction on operating speed.
• The impact resistance of the display unit has been increased for improved usability in workshop conditions.
• Waterproof function makes this SuperCaliper suitable for use in an environment containing large amounts of cutting fluid or coolant. Operability is equivalent to the mechanical type caliper.
• This SuperCaliper uses components that do not contain harmful substances.
• Slider operation is smooth and comfortable.

Part Number
500-774SALE
500-776SALE
500-777SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRemarks Mass

฿ 10,817.00

฿ 7,388.01

MTY MEASURING TOOLS 1 Piece(s) 46 Day(s) w/o data output180g

฿ 11,184.00

฿ 7,646.50

MTY MEASURING TOOLS 1 Piece(s) 46 Day(s) with data output180g

฿ 12,584.00

฿ 8,588.58

MTY MEASURING TOOLS 1 Piece(s) 46 Day(s) with data output210g

Loading...

  1. 1

Basic Information

Type Standard Calipers Display Method Digital Measuring Range(mm) 0 - 150