(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Offers a resolution of 0.01mm with corresponding accuracy.
• Incorporates an Absolute measurement system.
No need to reset the origin after switching on.
• Code Nos. 550-301-10, 550-331-10, 550-311-10 and
550-341-10: IP67 (These models are not a waterproof type. Therefore a
rustproofing shall be applied after use.)
• Allows integration into statistical process control and measurement
systems for models with measurement data output connector.
• ID measurement value: displayed value + (the minimum inside measurement
value mentioned below). OFFSET switch allows to input a compensation value
so that the measurement value can be read directly (Code Nos. 550-301-10,
550-331-10, 550-311-10 and 550-341-10). Preset function allows to
set a desired starting point (Code Nos. 550-331-10 and 550-341-10).
Part Number |
---|
550-203-10 |
550-205-10 |
550-331-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (mm) | Accuracy | Remarks |
---|---|---|---|---|---|---|---|---|
฿ 25,273.74 ฿ 17,259.44 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 0 - 450 (20.1 - 470) | ±0.05mm | Not equipped with a depth bar | ||
฿ 28,842.73 ฿ 19,705.35 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 0 - 600 (20.1 - 620) | ±0.05mm | Not equipped with a depth bar | ||
฿ 18,167.00 ฿ 12,411.69 | MTY MEASURING TOOLS | 1 Piece(s) | 47 Day(s) | 0 - 300 (10.1 - 310) | ±0.04mm | IP67, with offset/preset function for easy inside measurement / Not equipped with a depth bar |
Loading...
Type | Standard Calipers | Display Method | Digital |
---|
How can we improve?
How can we improve?