(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Specially designed for inside measurements in hard-to-reach places.
• Digital models are IP67 Absolute type. No need to reset the origin after switching on.
• Allows integration into statistical process control and measurement systems for models with measurement data output connector.
Part Number |
---|
536-142 |
536-145 |
536-146 |
536-147 |
536-149 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (mm) | Accuracy | Remarks |
---|---|---|---|---|---|---|---|---|
฿ 19,473.62 ฿ 13,306.32 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 10 - 200 | ±0.12mm | Knife-edge type, Measurable min. hole diameter: ø10.1mm | ||
฿ 13,370.15 ฿ 9,129.14 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 10.1 - 150 | ±0.05mm | Inside groove type, Measurable min. hole diameter: ø10.1mm | ||
฿ 18,406.62 ฿ 12,575.40 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 20.1 - 150 | ±0.05mm | Point jaw type, Measurable min. hole diameter: ø20.1mm | ||
฿ 20,071.71 ฿ 13,717.01 | MTY MEASURING TOOLS | 1 Piece(s) | 14 Day(s) | 30.1 - 300 | ±0.08mm | Point jaw type, Measurable min. hole diameter: ø30.1mm | ||
฿ 36,509.77 ฿ 24,939.82 | MTY MEASURING TOOLS | 1 Piece(s) | 92 Day(s) | 70.1 - 600 | ±0.12mm | Point jaw type, Measurable min. hole diameter: ø70.1mm |
Loading...
Type | Standard Calipers | Display Method | Digital |
---|
How can we improve?
How can we improve?