1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vernier Caliper, Absolute Snap Caliper Series 573

Vernier Caliper, Absolute Snap Caliper Series 573
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 11,553.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• ABSOLUTE electromagnetic induction linear encoder system is introduced.
• Snap mechanism allows continuous and easy measurement without moving the slider by using the lever.
• The ABSOLUTE Digimatic snap caliper features a spring-loaded mechanism to allow quick and efficient GO/NO-GO inspection for mass production parts.
• Allows step measurement.
• Displacement of snap part is 2 mm.
• Measuring force: 7N to 14N
• Absolute type.
• Allows integration into statistical process control and measurement systems for models with measurement data output connector.

Part Number
573-181-30SALE
573-182-30SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)

฿ 11,553.09

฿ 7,894.23

DM CALIPER NTD31-10AX 1 Piece(s) 5 Day(s) 0 - 100

฿ 13,070.10

฿ 8,929.49

DM CALIPER NTD31-15AX 1 Piece(s) 5 Day(s) 0 - 150

Loading...

  1. 1

Basic Information

Type Standard Calipers Display Method Digital Accuracy ±0.02mm