(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• ABSOLUTE electromagnetic induction linear encoder system is introduced.
• Due to the low measuring force, these calipers are ideal for measuring elastic workpieces such as plastic parts and rubber parts that standard calipers cannot measure accurately.
• Allows fine feeding easily by using thumb roller.
• Displacement of main scale jaw is 0.3mm.
• Measuring force: 0.49N to 0.98N (0.5gf to 1.0gf)
• Absolute type.
• Allows integration into statistical process control and measurement systems for models with measurement data output connector.
Type | Standard Calipers | Display Method | Digital | Measuring Range(mm) | 0 - 180 |
---|---|---|---|---|---|
Accuracy | ±0.05mm | Remarks | Dedicated for outside measurement (Depth bar is not filled) |
Please check the type/dimensions/specifications of the part 573-191-30 in the Absolute Low Force Caliper SERIES 573 series.
How can we improve?
How can we improve?