(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• IP66 Absolute Digital Caliper.
• The range of applications can be expanded by using interchangeable jaws (optional).
• Allows integration into statistical process control and measurement systems for models with measurement data output connector.
• Provided with preset function for setting a desired starting point, which allows direct readout of offset measurement.
Interchangeable jaws not included in the set
Part Number |
---|
552-181-10 |
552-182-10 |
552-183-10 |
552-184-10 |
552-185-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (mm) | Accuracy |
---|---|---|---|---|---|---|---|
฿ 39,461.49 ฿ 26,952.20 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 0 - 450 | ±0.04mm | ||
฿ 41,247.56 ฿ 28,176.21 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 0 - 600 | ±0.04mm | ||
฿ 66,254.39 ฿ 45,245.12 | MTY MEASURING TOOLS | 1 Piece(s) | 5 Day(s) | 0 - 1000 | ±0.05mm | ||
฿ 81,824.80 ฿ 55,894.52 | MTY MEASURING TOOLS | 1 Piece(s) | 45 Day(s) | 0 - 1500 | ±0.09mm | ||
฿ 112,835.22 ฿ 77,043.89 | MTY MEASURING TOOLS | 1 Piece(s) | 46 Day(s) | 0 - 2000 | ±0.12mm |
Loading...
Type | Standard Calipers | Display Method | Digital |
---|
How can we improve?
How can we improve?