(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Mitutoyo's Absolute Solar Digimatic Caliper retains its origin point indefinitely.
• At 60 Lux and above the ABSOLUTE solar caliper is ready to start measurement. No more repeated zero setting caused by a shortage of light.
• An ABSOLUTE scale is incorporated so that zero setting is not required at each power ON. No danger of overspeed errors.
• Slider operation is smooth and comfortable.
• Allows step measurement.
• Allows integration into statistical process control and measurement systems for models with measurement data output connector.
Part Number |
---|
500-445 |
500-453 |
500-454 |
500-455 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (mm) | Specification | Depth bar |
---|---|---|---|---|---|---|---|---|
฿ 9,517.00 ฿ 6,505.82 | MTY MEASURING TOOLS | 1 Piece(s) | 46 Day(s) | 0 - 200 | - | Blade | ||
฿ 6,700.00 ฿ 4,576.10 | MTY MEASURING TOOLS | 1 Piece(s) | 22 Day(s) | 0 - 100 | without SPC data output | ø1.9mm rod | ||
฿ 6,700.00 ฿ 4,576.10 | MTY MEASURING TOOLS | 1 Piece(s) | 46 Day(s) | 0 - 150 | without SPC data output | Blade | ||
฿ 8,445.00 ฿ 5,506.14 | MTY MEASURING TOOLS | 1 Piece(s) | 14 Day(s) | 0 - 200 | without SPC data output | Blade |
Loading...
Type | Standard Calipers | Display Method | Digital | Fine adjustment | with thumb roller |
---|
How can we improve?
How can we improve?