1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vernier Caliper, ABSOLUTE Digimatic Caliper 551 Series - With Nib Style And Standard Jaws

Vernier Caliper, ABSOLUTE Digimatic Caliper 551 Series - With Nib Style And Standard Jaws
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 20,866.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • ABSOLUTE Digimatic Caliper 551 Series - with Nib Style and Standard Jaws

Product Description

• Offers a resolution of 0.01mm with corresponding accuracy.
• Incorporates an Absolute measurement system. No need to reset
the origin after switching on.
• Allows integration into statistical process control and measurement
systems for models with measurement data output connector.
• ID measurement value: displayed value + (the minimum inside
measurement value mentioned below). OFFSET switch allows to input
a compensation value so that the measurement value can be read directly
(Code No. 551-301-10, 551-331-10, 551-311-10 and 551-341-10).
Preset function allows to set a desired starting point
(Code No. 551-331-10 and 551-341-10).
• Tips of the outside measurement jaw are relieved for easy measurement of thin parts.

Part Number
551-204-10SALE
551-206-10SALE
551-207-10SALE
551-341-20SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Accuracy Remarks

฿ 35,278.52

฿ 24,095.23

MTY MEASURING TOOLS 1 Piece(s) 14 Day(s) 0 - 500 (20.1 - 520)±0.06mm-

฿ 56,151.18

฿ 38,351.26

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0 - 750 (20.1 - 770)±0.06mm-

฿ 65,802.68

฿ 44,943.23

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0 - 1000 (20.1 - 1020)±0.07mm-

฿ 20,866.67

฿ 14,729.78

DIGITAL VERNIER CALIPER 1 Piece(s) 4 Day(s) 0-12"/0-300 mm±0.002"IP67, with offset/preset function for easy inside measurement

Loading...

  1. 1

Basic Information

Type Standard Calipers Display Method Digital