1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vernier Caliper, ABSOLUTE Back-Jaw Centerline Caliper Series 573 - Center-To-Center & Edge-To-Center Types

Vernier Caliper, ABSOLUTE Back-Jaw Centerline Caliper Series 573 - Center-To-Center & Edge-To-Center Types
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 39,945.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Specially designed to measure hole Centerto-Center and Edge-to-Center distances.
• Provided with jaws on the back of the slider, measurements can be read easily
from above.
• A digital model is IP67 Absolute type.
• Direct reading of pitch measurements is available due to the offset value
setting function.
• Allows integration into statistical process control and measurement systems
for models with measurement data output connector.
• Dedicated calibration inspection tools are available.

Part Number
573-116-10SALE
573-119-10SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Accuracy Specification

฿ 42,367.00

฿ 28,940.90

MTY MEASURING TOOLS 1 Piece(s) 22 Day(s) 10.1 - 200±0.10mmCenter-to-center distance type

฿ 39,945.73

฿ 27,282.93

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 10.1 - 300±0.15mmEdge-to-center distance type

Loading...

  1. 1

Basic Information

Type Standard Calipers Display Method Digital